RC-16P1NH2H000
-
Device connector rear mounting
1600763
M23, Device connector rear mounting, series: RC, straight, shielded: yes, Screw locking mechanism, Axial O-ring, Panel thickness min.: 0.8 mm, Panel thickness max.: 6.5 mm, Alternative product in accordance with RoHS II without Exemption 6c (Pb < 0.1 %) item no.: 1241249