SACCBP-M12MSD-4CON-M16/0,5-933 - Device connector rear mounting
1552340

Device connector rear mounting, PROFINET CAT5 (IEC 11801:2002), 4-position, PVC/PVC, green RAL 6018, Pin, straight, M12, D-coding, on free cable end, Bus line, cable length: 0.5 m, 0.34 mm2, PROFINET, this item is expected to be lead-free from Q1 2027 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance

Product details









Compatible products