SACC-DSIV-FS-5CON-L180 SCO THR - Device connector rear mounting
1542622

Device connector rear mounting, 5-position, Socket, straight, M12-SPEEDCON, A-coding, THR solder connection, this item is expected to be lead-free from Q2 2026 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance

Product details









Compatible products