SACCBP-FS-5CON-PG9/2,0-920SCO - Device connector rear mounting
1437546

Bus system flush-type socket, DeviceNet/CANopen, 5-pos., M12, shielded, A-coded, Speedcon, rear/screw mounting with Pg9 thread, with 2.0 m bus cable, 2 x 0.25 mm2; 2 x 0.34 mm2, 1 x 0.34 mm2

Product details









Compatible products



Your advantages

Preassembled with cables in various standard lengths for immediate use
Customer-specific assemblies and cable lengths can be supplied
Sealed on the cable side for optimum tightness of seal
Cable designs for all common networks and fieldbuses
For high transmission safety: shield connection to the housing with optional EMC nut