SACC-DSI-M12MS-12CON-L180 VA - Device connector rear mounting
1421955

Device connector rear mounting, 12-position, Pin, M12-Standard, A-coding, Wave soldering, this item is expected to be lead-free from Q3 2025 in accordance with RoHS II without exception 6c (Pb < 0.1%), a lead-free alternative is possible on request in advance

Product details









Compatible products