SACB-4/T-L-8FUSE CT AXL
-
Power distributor
1413929
Power distributor, application: Energy supply, connection method: M12 socket Metal, number of slots: 4, number of positions: 4, coding: T, slot assignment: single, status display: yes, Universal; master cable connection: Plug-in master cable connection 90°, shielding: no
This product needs further products for operation.
Mandatory accessories
Product details
Assembly note | NOTE: Observe the permissible bending radii when routing cables, since the degree of protection may be at risk if the bending forces are too high. Reduce mechanical loads upstream of the connector, e.g., by using cable ties. |
Note on application | Unused slots are to be sealed off prior to commissioning. Suitable sealing elements are to be found under "Accessories". |
Product type | Distributor box |
Application | Energy supply |
Number of positions | 4 |
Number of slots | 4 |
Coding | T |
Local diagnostics | |
Monitored function | Supply voltage per module |
Optical representation | Green LED |
Max. operating voltage Umax | 30.5 V DC |
Local diagnostics | Supply voltage per module Green LED |
Status display I/O Yellow LED | |
Nominal voltage UN | 24 V DC |
Rated current, total | 70 A (at 40 °C, observe the distribution of the current paths under load) |
Protective circuit | Overload protection for the outputs; Fuse in header |
Max. current carrying capacity per path | 10 A |
Current carrying capacity per slot | 2x 9.25 A (at 40 °C) |
Conductor connection | |
Sensor/actuator connection system | M12 socket |
Conductor cross section Flexible power supply | 2.5 mm² ... 6 mm² |
Connection cross section AWG Flexible power supply | 14 ... 10 |
Tightening torque, cover screw | 0.6 Nm |
Tightening torque slot sensor/actuator cable | 0.4 Nm |
Tightening torque, union nut | 5 Nm |
Status display present | yes |
Dimensional drawing |
|
Width | 60 mm |
Height | 52 mm |
Length | 212 mm |
Material Threaded sleeve | Die-cast zinc |
Material Housing | PBT |
Material Molding compound | PUR |
Flammability rating according to UL 94 | V0 |
Seal material | Viton |
NBR | |
Contact material | Cu alloy |
Contact surface material | pre-nickel plated, gold-plated |
Contact carrier material | PA |
Material of contact, master cable side | CU alloy |
Material of the contact carrier on the master cable side | PC |
Material of contact surface, master cable side | Silver-plated |
External cable diameter | 9 mm ... 15.5 mm |
Connection method | Plug-in master cable connection |
Ambient conditions | |
Degree of protection | IP66 |
IP67 | |
Ambient temperature (operation) | -25 °C ... 60 °C |
Ambient temperature (storage/transport) | -25 °C ... 80 °C |
Standard designation | M12 connector |
Standards/specifications | IEC 61076-2-111 |
Standard designation | Shock, vibration |
Standards/specifications | EN 60068-2-6 |
EN 60068-2-27 | |
EN 60068-2-64 |
Item number | 1413929 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | AF3 |
Product key | AF3ECC |
GTIN | 4055626025476 |
Weight per piece (including packing) | 590.9 g |
Weight per piece (excluding packing) | 556.5 g |
Customs tariff number | 85444290 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27440111 |
ECLASS-15.0 | 27440111 |
ETIM
ETIM 9.0 | EC003558 |
UNSPSC
UNSPSC 21.0 | 31251500 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
CK4,0-ED-4,00BU AG - Crimp contact 1663297
-
CK4,0-ED-2,50BU AG - Crimp contact 1663284
-
HC-COM-Q4/2-I-CT-F - Contact insert 1079556
-
HC-COM-HHFS-1SGM25-PL-BK - Housing 1012581
-
HC-COM-HHFS-1TGM25-PL-BK - Housing 1012520
-
VC-K-KV-PG16(11,5-15,5) - Cable gland 1854844
-
VC-K-KV-PG16( 9-13) - Cable gland 1853764
-
SAC-4P-M12MST/ 1,0-PUR/M12FST - Power cable 1408808
-
SACC-M12MST-3PECON-PG11-M - Power connector 1404643
-
SACC-M12MRT-4CON-PG11-M - Power connector 1408988
-
UCT-EM (7X10) - Snap-in markers 0830765
-
PROT-MS SCO - Screw plug 1553129
-
CRIMPFOX-TC HC 10 - Crimping pliers 1314533
-
CRIMPFOX-TC HC 4 - Crimping pliers 1297083
-
TSD 04 SAC - Torque screwdriver 1208429
-
SAC BIT M12-D15 - Tool 1208432
-
SACC BIT M12-D20 - Tool 1208445
-
SZK PZ1 VDE - Screwdriver 1206450
Your advantages
Safety in the field, thanks to molded housing and high degree of protection
Convenient: increased machine availability thanks to quick and easy diagnostics
Flexible: distributor box with connector hood for on-site assembly
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates