CSAus
Approval ID: 13631Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
230 V | 4 A |
Sensor/actuator cable, 3-position, PUR halogen-free, yellow, Plug straight M12 SPEEDCON, coding: A, on Valve connector CI (9.4 mm), cable length: 1.7 m
Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
---|---|---|---|---|
keine | ||||
230 V | 4 A |