SAC-5P-M12MS/ 2,0-92X SH OD - Bus system cable
1410471

Bus system cable, CANopen®, DeviceNet™, 5-position, FRNC halogen-free, black, shielded, Plug straight M12, coding: A, on free cable end, cable length: 2 m, for outdoor applications, with high-grade steel knurl

Product details









Compatible products



Your advantages

Easy and safe: 100 % electrically tested plug-in components
Robust throughout: resistant to oil, UV, and ozone, withstands temperatures from -40°C … +105°C 
Reliable signal transmission – 360° shielding in environments with electromagnetic interference