EV-T2M3C-1AC20A-4,0M2,5ESRD00 - AC charging cable
1408274

CHARX connect, Type 2, cable: 4 m, IEC 62196-2, AC charging cable with Vehicle Connector, open cable end, with protective cap

Product details







Compatible products



Your advantages

Consistent design of all Phoenix Contact Vehicle Connectors and Infrastructure Plugs
Silver-plated surface of the power and signal contacts
Developed and produced in accordance with the IATF 16949 automotive standard and ISO 9001
Convenient handling, thanks to the ergonomic handle and additional, rubber grip components
Material data available in the IMDS (International Material Data System of the automotive industry)