VS-PPC/PL-OE-93E-LI/5,0
-
Network cable
1405772
Assembled Ethernet cable, CAT5e, shielded, 2-pair, AWG 26 stranded (7-wire), RAL 5021 (water blue), RJ45 plug/IP67 push-pull plastic housing on free conductor end, line, length 5 m
Product details
Product type | Data cable preassembled |
Product family | RJ45 INDUSTRIAL IE4 CAT5 |
Sensor type | Ethernet |
Number of positions | 4 |
Shielded | yes |
Transmission medium | Copper |
Transmission speed | 100 Mbps |
Transmission characteristics (category) | CAT5 (IECÂ 11801:2002) |
Transmission speed | 100 Mbps |
Outer sheath, material | PUR |
Conductor material | Bare Cu litz wires |
Connection 1 | |
Dimensional drawing |
Connector pin assignment plug RJ45
|
Type | RJ45 Plug, straight, 4-position, Push Pull |
Number of positions | 4 |
Signal type/category | Ethernet CAT5 (IEC 11801:2002), 100 Mbps |
Insertion/withdrawal cycles | â„ 200 |
Overvoltage category | I |
Degree of pollution | 2 |
Material Contact | CuSn |
Material Contact surface | Ni/Au |
Material Contact carrier | PC |
Material Housing | Die-cast zinc, nickel-plated |
Color (Housing) | black |
Flammability rating according to UL 94 | V2 |
Degree of protection | IP67 |
IP65 | |
Ambient temperature (operation) | -40 °C ... 70 °C |
Connection 2 | |
Type | free cable end |
Cable length | 5.00 m |
Ethernet flexible CAT5, 2-pair [93E] | |
Dimensional drawing |
|
UL AWM Style | 21238 (80 °C / 600 V) |
Number of positions | 4 |
Shielded | yes |
Cable type | Ethernet flexible CAT5, 2-pair [93E] |
Conductor structure | 2x2xAWG26/7, SF/UTP |
AWG signal line | 26 |
Conductor cross section | 2x 2x 0.14 mmÂČ |
Wire diameter incl. insulation | 0.95 mm ±0.05 mm |
External cable diameter | 6.40 mm ±0.2 mm |
Outer sheath, material | PUR |
External sheath, color | water blue RALÂ 5021 |
Conductor material | Bare Cu litz wires |
Material wire insulation | Foamed PE |
Single wire, color | white/orange-orange, white/green-green |
Twisted pairs | 2 cores to the pair |
Overall twist | Two pairs with two fillers to the core |
Optical shield covering | 70 % |
Insulation resistance | ℠5 GΩ*km |
Loop resistance | †280.00 Ω/km |
Wave impedance | 100 Ω ±5 Ω (at 100 MHz) |
Nominal voltage, cable | †100 V |
Test voltage Core/Core | 2000 V (50Â Hz, 1Â min.) |
Test voltage Core/Shield | 2000.00 V (50Â Hz, 1Â min.) |
Minimum bending radius, fixed installation | 4 x D |
Minimum bending radius, flexible installation | 8 x D |
Smallest bending radius, fixed installation | 26 mm |
Smallest bending radius, movable installation | 51 mm |
Halogen-free | according to IECÂ 60754-1 |
Flame resistance | according to IECÂ 60332-1-2 |
in accordance with UNÂ ECE-RÂ 118.03 | |
ULÂ 1581, Section 1060 and ULÂ 2556, Section 9.3 (FT1) | |
ULÂ 1581, Section 1100 and ULÂ 2556, Section 9.1 (HFT/FT2) | |
Resistance to oil | in accordance with IECÂ 60811-404 |
Ambient temperature (operation) | -40 °C ... 80 °C (cable, fixed installation) |
-30 °C ... 70 °C (Cable, flexible installation) |
Standards/specifications | IECÂ PASÂ 61076-3-117 |
Item number | 1405772 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | AB |
Product key | ABNABD |
GTIN | 4046356475945 |
Weight per piece (including packing) | 261.3 g |
Weight per piece (excluding packing) | 236.846 g |
Customs tariff number | 85444210 |
Country of origin | PL |
ECLASS
ECLASS-13.0 | 27060307 |
ECLASS-15.0 | 27060307 |
ETIM
ETIM 9.0 | EC001855 |
UNSPSC
UNSPSC 21.0 | 26121600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CASÂ No.) | 6,6'-di-tert-butyl-2,2'-methylenedi-p-cresol (CAS: n/a) |
SCIP | 8b636361-c5d4-4c47-a2cd-070122728321 |
Compatible products
Frequently searched
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates