VS-ASI-J-Y-B-FFKDS
-
Distributor
1404498
AS-Interface distributor with IP20 degree of protection for two flat-ribbon conductors, with spring-cage terminal blocks for four litz wires up to 1.5 mm2
Product details
Product type | Network distributor box |
Number of positions | 4 |
Insulation characteristics | |
Overvoltage category | III |
Degree of pollution | 3 |
Nominal voltage UN | ≤ 35 V DC |
Nominal current IN | 6 A |
Transmission medium | Copper |
Connection technology | |
Connection method | AS-i penetration technique |
Bus system | AS-Interface |
Status display | no |
Status display present | no |
Connection 1 | |
Type | Load center AS-i Screw locking |
Number of positions | 4 |
Locking type | Screw locking mechanism |
Material | CuZn (Contact) |
Ni/Au (Contact surface) | |
TPE-U (Contact carrier) | |
PA-GF (Housing) | |
Stainless steel (Screw connection) | |
Tightening torque | 1.65 Nm (Locking screw) |
Connection 2 | |
Type | Spring-cage terminal block straight |
Number of positions | 4 |
Material | CuSn (Contact) |
tin-plated (Contact surface) | |
PA (Contact carrier) |
Stripping length of the individual wire | 10 mm |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) (male connector/female connector) | -25 °C ... 75 °C |
Ambient temperature (storage/transport) | -25 °C ... 85 °C |
Item number | 1404498 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | BF1 |
Product key | AF1GFA |
GTIN | 4046356322324 |
Weight per piece (including packing) | 28.1 g |
Weight per piece (excluding packing) | 26.1 g |
Customs tariff number | 85366990 |
Country of origin | VN |
ECLASS
ECLASS-13.0 | 27440106 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
SAC-4P-MS/ 5,0-186 SCO - Sensor/actuator cable 1555619
-
SAC-4P-MS/10,0-186 SCO - Sensor/actuator cable 1555622
-
SAC-4P-MS/15,0-186 SCO - Sensor/actuator cable 1555635
-
SAC-4P- 2,0-186/FS SCO - Sensor/actuator cable 1555648
-
SAC-4P- 5,0-186/FS SCO - Sensor/actuator cable 1555651
-
SAC-4P-10,0-186/FS SCO - Sensor/actuator cable 1555664
-
SAC-4P-15,0-186/FS SCO - Sensor/actuator cable 1555677
-
SZK PH2 VDE - Screwdriver 1205163
PHOENIX CONTACT Middle East FZ LLC
1201N-1206N, Dubai Science Park Towers - North, P.O. Box 345002, Dubai, United Arab Emirates