CUTFOX 100
-
Cable-cutting tool
1212135
Two-hand ring cable cutter, with ratchet function, for copper and aluminum up to 100 mm diameter (up to 1400 mm2)
Product details
Compatible products
Your advantages
Clean and precise cuts, even with thicker cables
Less effort required due to the ratchet mechanism
Ergonomic handle design to eliminate fatigue when working