WMS-2 HF 6,4 (60X10)RL YE CUS - Shrink sleeve
0833229

Shrink sleeve, yellow, cable diameter range: 3.2 ... 6.4 mm: user-defined, Cut, mounting type: slide-on, text field height: 60 mm, text field width: 10 mm

Product details








Compatible products



Your advantages

The hoses are preassembled for optimal use of the material
WMS ... shrink sleeves provide permanent and captive conductor and cable marking
The sleeves remain flexible after shrinking