WMS-2 HF 2,4 (60X4)RL YE CUS - Shrink sleeve
0833213

Shrink sleeve, Roll, yellow, cable diameter range: 1.2 ... 2.4 mm: user-defined, Cut, mounting type: slide-on, text field height: 4 mm, text field width: 60 mm

Product details








Compatible products



Your advantages

The hoses are preassembled for optimal use of the material
The conductor to be marked is simply threaded through the sleeve and fixed by shrinking the sleeve
WMS ... shrink sleeves provide permanent and captive conductor and cable marking
The sleeves remain flexible after shrinking
The shrink sleeves provide additional electrical insulation and mechanical protection for the conductors