EML-HA (70X50)R CUS
-
Label for rough surfaces
0830738
Label for rough surfaces, can be ordered: by line, white, labeled according to customer specifications, mounting type: adhesive, text field height: 50 mm, text field width: 70 mm
Product details
Compatible products
Your advantages
The EML-HA … self-adhesive device markers are suitable for identification of various types of equipment in controller, system, and control cabinet building
The EML-HA features a special adhesive with a very high bonding strength. This means it can be stuck onto rough, textured, and low-energy surfaces
When combined with the right ink ribbon, the marking is highly resistant to solvents and mechanical influences
The EML-HA ... materials are UL-listed
Marking service: Phoenix Contact can custom-mark all EML-HA ... markers according to your requirements