WMT 5,5 (15X8)R CUS - Cable marker
0824930

Cable marker, can be ordered: by line, white, labeled according to customer specifications, cable diameter range: 4 ... 5.5 mm, mounting type: insert, text field height: 8 mm, text field width: 15 mm

Product details








Compatible products


Your advantages

The conductor is pushed on through the two punch-outs on the marker. In this way, the marker is aligned on the conductor
The special hole geometry for different conductor gauges ensures strong axial support