WMS 4,8 (12,5X9)R
-
Shrink sleeve
0817442
Shrink sleeve, Roll, white, unmarked, can be labeled with: THERMOMARK ROLL 2.0, THERMOMARK ROLL, THERMOMARK ROLL X1, THERMOMARK ROLLMASTER 300/600, THERMOMARK X1.2, THERMOMARK W, cable diameter range: 1.6 ... 4.8 mm, perforated, mounting type: slide-on, Number of individual labels: 1000
Product details
Compatible products
Your advantages
WMS ... shrink sleeves provide permanent and captive conductor and cable marking
The hoses are preassembled for optimal use of the material
The conductor to be marked is simply threaded through the sleeve and fixed by shrinking the sleeve
The sleeves remain flexible after shrinking
Up to four markers per sleeve are separated by perforations