WMS 9,5 (30X16)R CUS
-
Shrink sleeve
0800751
Shrink sleeve, Roll, white, cable diameter range: 3.2 ... 9.5 mm: user-defined, perforated, mounting type: slide-on, text field height: 16 mm, text field width: 30 mm
Product details
Compatible products
Your advantages
MIL-STD-202G, SAE AMS-DTL-23053, SAE AS-81531
UL 224 (125°C, 600 V, all tubing)
CSA.C22.2 No. 198.1 (125°C, 600 V, all tubing)