TCP 10/DC32V
-
Thermal device circuit breaker
0700010
Thermal device circuit breaker, 1-position, nominal current: 10 A, nom. voltage: 32 V, tripping characteristic: thermal, fuse type: Automatic device, mounting type: on base element, rated current: 10 A
Product details
Compatible products
Your advantages
Fast, replacement part-free recommissioning after an event with the reconnection options
Easy to retrofit in existing systems with vehicle flat-type fuses with identical pin connector pattern
Easy identification of the nominal current value via color marking