The content you are viewing is tailored for United Arab Emirates. View Content for United States | Choose Another Country

ELR W3-230AC/500AC-16 - Solid-state reversing contactor
2297345

Three-phase solid-state reversing contactor with 230 V AC input, 16 A output current, zero voltage switch, optionally with thermal fuse

Product details






Your advantages

Optional thermal fuse
Stable and short switching times
Noise and wear-free switching
Long service life
Integrated protection circuit
High switching frequency
Integrated locking and load wiring