PTV terminal block range

PTV terminal block

Tool-free Push-in connection with lateral screw terminal block conductor routing.

The PTV terminal block family combines the advantages of tool-free Push-in connection with the lateral conductor routing of a screw terminal block. The PTV terminal blocks thus offer direct, fast connection technology and clearly arranged wiring without bending radii in a single terminal block.

Your advantages

  • More easily identifiable connection and conductor marking with the lateral conductor routing
  • Clearly arranged wiring without bending radii
  • Time-saving conductor connection with tool-free Push-in direct connection technology
  • The conductor can be easily released without special tools
  • The connection principle and conductor routing are self-explanatory
  • Use of CLIPLINE complete accessories

Push-in technology

Lateral Push-in technology  

Lateral Push-in technology

With PTV terminal blocks, you can connect rigid conductors or those fitted with ferrules directly and without using any tools. The spring profile allows you to connect rigid conductors from 0.5 mm² easily and without tools. The contact spring is opened automatically when the conductor is pushed in, thus ensuring the required pressure force. Flexible conductors with a cross section of 0.14 mm² and above without ferrules can be connected with the help of the push button. Regardless of which listed conductor size you use, the contact spring ensures maximum contact and conductor pull-out forces with a vibration-resistant, gas-tight connection. Moreover, the high-quality, hard-faced copper alloy ensures the lowest contact resistances and maximum current transfer.

Feed-through terminal blocks, multi-conductor terminal blocks, and double-level terminal blocks

Feed-through terminal blocks  

Feed-through terminal blocks

Feed-through terminal blocks, multi-conductor terminal blocks, and double-level terminal blocks feature a compact design. The terminal blocks can be bridged flexibly and marked quickly and easily. This makes these terminal blocks true universal connection technology.

Fuse terminal blocks

Fuse terminal blocks  

Fuse terminal blocks

PTV fuse terminal blocks allow type G 5 x 20 fuses to be integrated into your system, saving space and ensuring clarity. The pivoting lever allows you to replace the fuses quickly and conveniently. With the optical indicators, faulty fuses are quickly identified, regardless of the direction of current. With the lateral conductor connection, you can fully open the levers of the fuse terminal blocks without problems, even when conductors are connected.

Disconnect and knife disconnect terminal blocks

Disconnect and knife disconnect terminal blocks  

Disconnect and knife disconnect terminal blocks

Where space is restricted, PTV disconnect terminal blocks with lateral conductor connection enable the clear separation of signal currents. The product portfolio of these terminal blocks consists of versions with function shaft and versions without function shaft.  

The circuits of knife disconnect terminal blocks can be opened easily with a standard screwdriver. The disconnect lever latches into the end positions, ensuring that the switching states of the knife disconnect terminal blocks are permanently secured and always clearly detected. PTV disconnect terminal blocks, on the other hand, feature a disconnect zone in which various function plugs can be installed without tools. To ensure an ideal testing option despite assembled function shaft, the terminal blocks feature double-sided test points. These test points guarantee an easy and safe testing option. The flat contact on the current bar ensures reliable test results.

Multifunctional disconnect zone

Disconnect terminal block with function plug  

Disconnect terminal block with function plug

PTV disconnect terminal blocks have a standardized disconnect zone. The disconnect zone accommodates various connectors such as fuse plugs, component connectors, feed-through connectors, and isolating plugs. This versatility allows you to customize your switching devices.

Use the function plugs. Turn a disconnect terminal block into a component terminal block, fuse terminal block, or feed-through terminal block quickly and easily.

Test-disconnect terminal blocks

Test-disconnect terminal blocks  

Test-disconnect terminal blocks

The PTVME 6/S… products are test-disconnect terminal blocks with vertical Push-in connection. They can be used in all applications on the secondary wiring side of switching devices for transducers and signals. With a nominal voltage of 1,000 V and a nominal current of 30 A, the transformer terminal blocks feature increased sparkover and disruptive discharge resistance.

The two terminal block versions differ in the area of the test sockets. The ... 6/S version can be extended with test sockets as optional accessories. The ... 6/S-P version already has the 4 mm test sockets integrated as standard ex-works.

Which version you decide upon will depend upon your priorities. With the version with integrated test sockets, you will save time and money when configuring your wiring. With the version without integrated test sockets, you can install the insulated test sockets from Phoenix Contact. This also makes testing and measuring tasks possible with contact-proof measurement lines in accordance with IEC EN 61010-031.

Type 2 Push-in surge protection

Type 2 Push-in surge protection  

Type 2 Push-in surge protection

The VAL-MS PT is the first type 2 surge protective device in the world with Push-in connection technology. The PTV is integrated into the surge protective device, thus providing the proven advantages during installation in this field as well. Testing the recommended nominal tightening torque is a thing of the past. The option of through-wiring also allows further savings, because no additional installation material is necessary. Use the optional remote indication contact, which is also easy to install with through-wiring, to ensure that the protective devices are monitored.

PHOENIX CONTACT Middle East FZ LLC

1201N-1206N, Dubai Science Park Towers - North
P.O. Box 345002
Tel.: +971 4 4370324
Fax: +971 4 4370323
Dubai, United Arab Emirates
Customer Care Center: 800-PHOENIX (800-7463649)