The content you are viewing is tailored for Slovakia. View Content for United States | Choose Another Country

FTPC-3/10S - Test plug
3069931

Test plug, nom. voltage: 400 V, nominal current: 20 A, number of positions: 10, connection method: Cable lug connection, Rated cross section: 2.5 mm2, color: gray

Product details









Compatible products



Your advantages

Easy and time saving, thanks to functional grouping of switching operations
Cost-effective, thanks to the tailored, modular design and use of standardized CLIPLINE complete accessories
Space saving, thanks to offset test socket arrangement
Maximum safety with leading and automatic transformer short circuit
The integrated, robust switch contact is designed for the most stringent demands, and the use of high-quality materials ensures the transmission of signal currents, even after multiple actuations
The automatically generated transformer short circuit and the shock-proof design ensure the highest degree of safety during measurement