The content you are viewing is tailored for Slovakia. View Content for United States | Choose Another Country

PTRV 8-PV /RD - Potential distributors
3270248

Potential distributors, nom. voltage: 250 V, nominal current: 17.5 A, connection method: Push-in connection, 1st, 2nd, 3rd, 4th, 5th, 6th, 7th and 8th level, Rated cross section: 1.5 mm2, cross section: 0.14 mm2 - 2.5 mm2, mounting: NS 35/7,5, NS 35/15, color: gray, color of connection elements: red

Product details









Compatible products



Your advantages

High contact quality thanks to push-in technology as a replacement for Wire-Wrap®, TERMI-POINT®, etc.
Tool-free wiring in a confined space thanks to compact size
Potential distributor for distributing potentials up to 17.5 A
The 2.3 mm test pick-off enables testing between the conductors with commercially available test probes