cULus Recognized
Approval ID: E60425-20030211| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| 300 V | 13.5 A | 24 - 14 | ||
| C | ||||
| 150 V | 13.5 A | 24 - 14 | ||
| D | ||||
| 300 V | 10 A | 24 - 14 | ||
PCB connector, nominal cross section: 2.5 mm2, color: multicolored, nominal current: 13.5 A, rated voltage (III/2): 400 V, contact surface: Sn, contact connection type: Socket, number of rows: 1, number of positions: 4, product range: PTDA 2,5/..-PH, pitch: 5 mm, connection method: Push-in spring connection, conductor/PCB connection direction: 45 °, plug-in system: COMBICON PST 1,3, locking: without, mounting method: without, type of packaging: packed in cardboard
| Nominal voltage UN | Nominal current IN | Cross section AWG | Cross section mm2 | |
|---|---|---|---|---|
| B | ||||
| 300 V | 13.5 A | 24 - 14 | ||
| C | ||||
| 150 V | 13.5 A | 24 - 14 | ||
| D | ||||
| 300 V | 10 A | 24 - 14 | ||