PTCM 0,5/ 8-PL-2,5 WH - PCB connector
1015458

product line COMBICON Connectors XS
cross section 0.75 mm2
pitch 2.5 mm
connection method Crimp connection
type of packaging packed in cardboard

PCB connector, nominal cross section: 0.75 mm2, color: white, nominal current: 6 A, rated voltage (III/2): 160 V, contact connection type: Socket, number of potentials: 8, number of rows: 1, number of positions: 8, number of connections: 8, product range: PTCM 0,5/..-PL, pitch: 2.5 mm, connection method: Crimp connection, conductor/PCB connection direction: 0 °, plug-in system: COMBICON PTSM, locking: Snap-in locking, mounting method: Latching flange, type of packaging: packed in cardboard

This product needs further products for operation. Mandatory accessories

Product details









Your advantages

White design: Stable color when welding and during use
High current carrying capacity of 6 A in very compact dimensions
Intuitive locking mechanism prevents accidental disconnection
Cost-effective connection of crimped conductors in large quantities
Tools for manual and automatic crimping available as an option