WP 07T/XC - Web panel
2701556

Web panel, 17.8 cm / 7"-TFT display (Resistive industrial touch screen), 800 x 480 pixel(s) (WVGA), 65536 colors, Arm9™, 184 MHz, 2x USB Host 2.0, 1 x Ethernet (10/100 Mbps), RJ45, Windows® CE 5.0, MicroBrowser, without bus system.

Product details







Compatible products



Your advantages

High resistance to abrasion for the front
High chemical resistance (glass touch)
High degree of protection: IP67 (front)
UV resistance
Extended temperature range of -20 °C ... +70 °C
Display can be read in sunlight
Easy device replacement - the visualization project is saved on the PLC
Energy efficient due to LED backlighting
Short startup time
Neutral front
Easy installation, low installation depth, and compact design