Room operator panel - ERS 1000-L WH
1222440

Emalytics Room Switch - compact operator panel for room functions such as lighting, shading, and temperature settings, with LSA connection, color: white


Product Details




Product type Room operator panel
Insulation characteristics
Protection class III
Computer data
Audio integrated speakers
Keys 4
Extras Brightness sensor
Proximity sensor
Display
Display type 4.6 cm / 1.8"-TFT

Maximum power dissipation for nominal condition 1.7 W
Supply
Supply voltage 48 V DC (PoE)

Network 1x Ethernet (10/100 Mbps), LSA

Installation dimensions
Width / Height / Installation depth 56 mm / 56 mm / 50 mm (Installation in flush-type socket)

Color white

Ambient conditions
Degree of protection IP30
Ambient temperature (operation) -10 °C ... 40 °C
Ambient temperature (storage/transport) -30 °C ... 80 °C

Mounting type Flush-type socket

Item number 1222440
Packing unit 1 pc
Minimum order quantity 1 pc
Sales Key DRH
Product Key DRHAEA
GTIN 4063151312244
Weight per Piece (including packing) 201.6 g
Weight per Piece (excluding packing) 201.6 g
Customs tariff number 85371098
Country of origin AT


ECLASS

ECLASS-9.0 27330201
ECLASS-10.0.1 27330201
ECLASS-11.0 27330201

ETIM

ETIM 8.0 EC001412

UNSPSC

UNSPSC 21.0 43211900


Your advantages

A single operator panel for various room functions
Intuitive operation with color display and short-stroke keys
Special functions such as scenario control and information display
Integration into the IT infrastructure via Ethernet interface
Easy connection and configuration in the Emalytics building management system
Room climate measurement with extension with sensor modules
Power supply via Ethernet