UC-EMLP (60X30)-EX CUS
-
Plastic label
0803233
Plastic label, can be ordered: by sheet, white (RAL 9010), labeled according to customer specifications, mounting type: adhesive, text field height: 30 mm, text field width: 60 mm
Product details
Compatible products
Your advantages
All UC-EMLP ... self-adhesive device markers can also be supplied labeled according to customer requirements
The EML...-EX self-adhesive device markers have been specifically developed for marking various types of equipment in the Ex area
The marking requirements in terms of legibility, adhesion, and wipe resistance in potentially explosive areas (ATEX), according to IEC/EN 60079-0, can also be ensured following storage in typical gas atmospheres. Phoenix Contact developed these labels especially for process engineering, which is where these requirements typically arise
These labels meet the requirements for wipe resistance in accordance with DIN EN 61010-1 against aggressive media such as acetone, ethanol, and MEK
They are only suitable in conjunction with the TM- RIBBON110-EX
Thanks to the special surface and adhesive, the marker meets the demanding requirements of process engineering