This terminal provides a cost-effective 8-channel input module for resistance temperature detectors.
The module supports platinum and nickel sensors in accordance with DIN and SAMA directives. Along with Pt 100, Pt 500, and Pt 1000, platinum sensors also support Pt 10000 (e.g., from building technology) and numerous other measuring elements. The sensors are connected in 2- or 3-conductor technology.
The measuring temperature is represented by 16-bit values per channel (2 x 4 channels in process data multiplex) or by 16 bits per channel with PCP communication.
Function blocks and sample programs for analog value processing are provided on the “CD AS SW LIB” software library CD.
The Inline terminal can be marked using hinged marking fields. The fields have insert cards that can be marked individually according to the application. In addition, the ZBF6... zack marker strip or ZBFM... zack marker sheet can be used to mark the terminal points.
IB IL TEMP 4/8 RTD
-
Inline function terminal
2863009
Inline analog input terminal, 8 channels, RTD (resistance temperature detector), 2, 3-conductor connection system
Product details
Compatible products
Your advantages
Temperature and resistance measurement in the millisecond range
Measured values can be represented in three different formats
Robust inputs ideal for use in harsh industrial environments with electromagnetic interference
The channels are parameterized independently of one another via the bus system
Communication either via process data or parameter channel (PCP)
Connection of sensors in 2- and 3-conductor technology
Diagnostic and status indicators
8 inputs for resistive temperature sensors and linear resistors up to 20 kΩ
Pt, Ni, Cu, KTY sensor types according to DIN and SAMA