RF-16S1N8A8002 - Cable connector
1613725

connection method

Cable connector, application: Feedback, signal, straight, Screw locking mechanism, M23, number of positions: 16, contact connection type: Socket, shielded: yes, degree of protection: IP67, cable diameter range: 6 mm ... 10 mm, number of positions: 16, connection method: Crimp connection, series: RF

Product details