RF-16P1N8A80DU - Cable connector
1613717

connection method

Cable connector, application: Feedback, signal, straight, Screw locking mechanism, M23, number of positions: 16, contact connection type: Pin, shielded: yes, cable diameter range: 5 mm ... 13.2 mm, number of positions: 16, connection method: Crimp connection, series: RF, Alternative product in accordance with RoHS II without Exemption 6c (Pb < 0.1 %) item no.: 1242812

Product details








Compatible products