CES-SRG-BK-4 - Cable sleeve
0801632

Cable sleeve, small, no. of conductors: 1, type: Round cable, slotted, external cable diameter: 1x 3 mm ... 4 mm, material: NBR, color: black, length: 29.5 mm, width: 19.5 mm, height: 17 mm

Product details









Compatible products