F-MS-EE-T2-40-UD-P
-
Type 2 surge protection plug
1014952
Surge protection plug type 2, with N-PE total current spark gap for base element.
Product details
| IEC test classification | II |
| T2 | |
| EN type | T2 |
| IEC power supply system | TN |
| TT | |
| Type | Male |
| Number of positions | 1 |
| Surge protection fault message | optical |
| Insulation characteristics | |
| Overvoltage category | III |
| Pollution degree | 2 |
| Nominal frequency fN | 50 Hz (60 Hz) |
| Connection method | VALVETRAB plug-in system |
| Dimensional drawing |
|
| Width | 17.5 mm |
| Height | 52.4 mm |
| Depth | 55.3 mm |
| Horizontal pitch | 1 Div. |
| Color | traffic grey B (RAL 7043) |
| Flammability rating according to UL 94 | V-0 |
| CTI value of material | 600 |
| Insulating material | PA 6.6 |
| Material group | I |
| Housing material | PA 6.6 |
| Mode of protection | N-PE |
| Direction of action | N-PE |
| Nominal voltage UN | 240/415 V AC (TN - only N-PE) |
| 240/415 V AC (TT - only N-PE) | |
| Nominal frequency fN | 50 Hz (60 Hz) |
| Maximum continuous operating voltage UC | 260 V AC |
| Protective conductor current IPE | ≤ 5 µA |
| Standby power consumption PC | ≤ 1.5 mVA |
| Nominal discharge current In (8/20) µs | 20 kA |
| Maximum discharge current Imax (8/20) µs | 40 kA |
| Follow current interrupt rating Ifi | 100 A (260 V) |
| Voltage protection level Up | ≤ 1.5 kV |
| Residual voltage Ures | ≤ 0.4 kV (at In) |
| ≤ 0.25 kV (at 10 kA) | |
| ≤ 0.15 kV (at 5 kA) | |
| ≤ 0.1 kV (at 3 kA) | |
| Front-of-wave sparkover voltage at 6 kV (1.2/50) µs | ≤ 1.5 kV |
| TOV behavior at UT | 1200 V AC (200 ms / withstand mode) |
| Response time tA | ≤ 100 ns |
| Additional technical data | |
| Maximum continuous operating voltage UC | 305 V AC |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -40 °C ... 80 °C |
| Ambient temperature (storage/transport) | -40 °C ... 80 °C |
| Altitude | ≤ 2000 m (amsl) |
| Permissible humidity (operation) | 5 % ... 95 % |
| Shock (operation) | 25g (Half-sine / 11 ms / 3x ±X, ±Y, ±Z) |
| Vibration (operation) | 5g (10 ... 500 Hz / 2.5 h / X, Y, Z) |
| Standards/specifications | IEC 61643-11 |
| Note | 2011 |
| Standards/specifications | EN 61643-11 |
| Note | 2012 |
| Mounting type | on base element |
| Item number | 1014952 |
| Packing unit | 10 pc |
| Minimum order quantity | 10 pc |
| Note | Made to order (non-returnable) |
| Sales key | ***** |
| Product key | CLP211 |
| GTIN | 4055626495903 |
| Weight per piece (including packing) | 45 g |
| Weight per piece (excluding packing) | 30.5 g |
| Customs tariff number | 85363030 |
| Country of origin | CN |
ECLASS
| ECLASS-13.0 | 27171292 |
| ECLASS-15.0 | 27171292 |
ETIM
| ETIM 9.0 | EC002496 |
UNSPSC
| UNSPSC 21.0 | 39121620 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT (SEA) Pte Ltd
80 Bendemeer Road, #09-01A | #10-02 (Reception), Singapore 339949