TMC 3 M1 122 8,0A
-
Thermal-magnetic device circuit breaker
0915412
Thermal-magnetic circuit breaker, 3-pos., normal blow, 1 N/O contact and 2 N/C contacts, with universal foot for mounting on NS 32 or NS 35
Product details
Product type | Thermomagnetic device circuit breakers |
Product family | TMC |
Number of positions | 3 |
Number of connections | 4 |
Number of rows | 2 |
Potentials | 2 |
Insulation characteristics | |
Overvoltage category | III |
Degree of pollution | 3 |
Fuse type | Automatic device |
Maximum load current | 1 A (for 6 mm² conductor cross section - main contact) |
1 A (for 6 mm² conductor cross section - auxiliary contact) | |
Rated surge voltage | 4 kV |
Switching capacity ICN | 400 A for nominal currents 0.2 - 5 A |
800 A for nominal currents 6 - 16 A | |
General | |
Fuse | M1 (normal blow) |
Contact switching type | 1 N/O contact |
2 N/C contacts |
Maximum load current | 1 A (for 6 mm² conductor cross section - main contact) |
1 A (for 6 mm² conductor cross section - auxiliary contact) | |
Main contact | |
Screw thread | M3 |
Tightening torque | 0.6 ... 0.8 Nm |
Stripping length | 12 mm |
Internal cylindrical gage | A3 |
Conductor cross section rigid | 0.2 mm² ... 6 mm² |
Cross section AWG | 24 ... 10 (converted acc. to IEC) |
Conductor cross section flexible | 0.2 mm² ... 4 mm² |
Conductor cross-section flexible (ferrule without plastic sleeve) | 0.25 mm² ... 4 mm² |
Flexible conductor cross section (ferrule with plastic sleeve) | 0.25 mm² ... 2.5 mm² |
2 conductors with same cross section, solid | 0.2 mm² ... 0.75 mm² |
2 conductors with same cross section, flexible | 0.2 mm² ... 0.75 mm² |
2 conductors with same cross section, flexible, with ferrule without plastic sleeve | 0.25 mm² ... 1 mm² |
2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve | 0.5 mm² ... 2.5 mm² |
Nominal current | 8 A |
Nominal voltage | 250 V AC |
65 V DC | |
Auxiliary contact | |
Screw thread | M3 |
Tightening torque | 0.6 ... 0.8 Nm |
Stripping length | 12 mm |
Internal cylindrical gage | A1 |
Conductor cross section rigid | 0.2 mm² ... 2.5 mm² |
Cross section AWG | 24 ... 14 (converted acc. to IEC) |
Conductor cross section flexible | 0.2 mm² ... 1.5 mm² |
Conductor cross-section flexible (ferrule without plastic sleeve) | 0.25 mm² ... 2.5 mm² |
Flexible conductor cross section (ferrule with plastic sleeve) | 0.25 mm² ... 1.5 mm² |
2 conductors with same cross section, solid | 0.2 m² ... 0.75 m² |
2 conductors with same cross section, flexible | 0.2 m² ... 0.75 mm² |
2 conductors with same cross section, flexible, with ferrule without plastic sleeve | 0.25 mm² ... 0.5 mm² |
2 conductors with the same cross section, flexible, with TWIN ferrule with plastic sleeve | 0.5 mm² ... 0.75 mm² |
Nominal current | 8 A |
Nominal voltage | 250 V AC |
65 V DC |
Dimensional drawing |
|
Width | 37.5 mm |
Height | 82.5 mm |
Depth | 96 mm |
Flammability rating according to UL 94 | V0 |
Insulating material group | I |
Insulating material | PA-F |
Mechanical data | |
Open side panel | No |
Ambient conditions | |
Ambient temperature (operation) | -30 °C ... 60 °C |
Mounting type | DIN rail: 35 mm |
Item number | 0915412 |
Packing unit | 2 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | 0104* |
Product key | CLA121 |
GTIN | 4017918010096 |
Weight per piece (including packing) | 192.95 g |
Weight per piece (excluding packing) | 177.73 g |
Customs tariff number | 85362010 |
Country of origin | DE |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Note: Applying some accessories below might limit this product.
-
-
SZS 0,6X3,5 - Screwdriver 1205053
-
NS 35/ 7,5 PERF 2000MM - DIN rail perforated 0801733
-
NS 35/ 7,5 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 0801762
-
NS 32 CU/120QMM UNPERF 2000MM - DIN rail, unperforated 1201280
-
NS 32 AL UNPERF 2000MM - DIN rail, unperforated 1201028
-
NS 35/15 UNPERF 2000MM - DIN rail, unperforated 1201714
-
NS 32 CU/35QMM UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201358
-
NS 32 UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201015
-
NS 32 PERF 2000MM-VPE 10 - DIN rail perforated 1201002
-
NS 35/15 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201895
-
NS 35/15-2,3 UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201798
-
NS 35/15 AL UNPERF 2000MM - DIN rail, unperforated 1201756
-
NS 35/15 PERF 2000MM - DIN rail perforated 1201730
-
E/UK 1 - End bracket 1201413
PHOENIX CONTACT (SEA) Pte Ltd
80 Bendemeer Road, #09-01A | #10-02 (Reception), Singapore 339949