The oil and gas monitoring system (OGM) consists of a series of products that meet the requirements to fully automate and monitor a remote oil field. The OGM IO is for connecting analog and digital field devices. The OGM IO provides a wide ambient operating temperature range of -20°C to 60°C. The field-ready, 304 stainless steel, IP65-rated enclosure includes all the cable glands and gland plugs needed for installation.
The OGM IO, as a field-ready and configurable solution product, includes a wireless transceiver, power and surge protection devices, and I/O flexibility. The OGM IO provides the scalability and functionality required for most remote oil and gas field-monitoring applications. These applications may include:
– Remote wellhead monitoring and control
– RTU telemetry
– Upstream tank monitoring and control
OGM I/O-CE
-
Switchgear and controlgear assembly
2400188
Wide-temperature, IP65-rated, remote I/O monitoring system, configurable for analog inputs, digital inputs, and wireless outputs; intrinsically safe I/O; input power; and network frequency