CT 10-2PE/FSR-24
-
Surge protection plug
2807968
LSA-PLUS plug (COMTRAB CT 10) with coarse/fine surge protection and decoupling resistor for 10 floating signal circuits. Nominal voltage: 24 V DC. Version: 10 double wires.
This product needs further products for operation.
Mandatory accessories
Product details
Product type | Surge protection for MCR technology |
Product family | COMTRAB |
IEC test classification | C1 |
C2 | |
C3 | |
D1 | |
Type | LSA-PLUS module |
Surge protection fault message | none |
Arrester can be tested with CHECKMASTER from software version: | From SW rev. 1.00 |
Wire pairs per module | 10 |
Nominal voltage UN | 24 V DC |
Connection method | can be plugged into COMTRAB-TERMIBLOCK and LSA-PLUS disconnect and switching strips |
Dimensional drawing |
|
Width | 111 mm |
Height | 22 mm |
Depth | 68.5 mm |
Color | black (RAL 9005) |
Flammability rating according to UL 94 | V0 |
Housing material | PBT |
Mechanical data | |
Open side panel | No |
Direction of action | Line-Line & Line-Earth Ground |
Maximum continuous operating voltage UC | 40 V DC |
28 V AC | |
Rated current | 200 mA (25 °C) |
Operating effective current IC at UC | ≤ 5 µA (a-b) |
Protective conductor current IPE | ≤ 1 µA (per path) |
Nominal discharge current In (8/20) µs (line-line) | 5 kA |
Nominal discharge current In (8/20) µs (line-ground) | 5 kA |
Total discharge current ITotal (8/20) µs | 10 kA |
Max. discharge current Imax (8/20) µs maximum (line-line) | 5 kA |
Max. discharge current Imax (8/20) µs maximum (line-earth) | 5 kA |
Output voltage limitation at 1 kV/µs (line-line) spike | ≤ 95 V |
Output voltage limitation at 1 kV/µs (line-earth) spike | ≤ 650 V |
Output voltage limitation at 1 kV/µs (line-line) static | ≤ 60 V |
Output voltage limitation at 1 kV/µs (line-earth) static | ≤ 650 V |
Residual voltage at In (conductor-conductor) | ≤ 55 V |
Response time tA (line-line) | ≤ 1 ns |
Response time tA (line-earth) | ≤ 100 ns |
Input attenuation aE, sym. | 1.5 dB (typ. up to 2 MHz / 50 Ω) |
0.6 dB (typ. up to 1 MHz / 150 Ω) | |
0.2 dB (typ. up to 100 kHz / 600 Ω) | |
Cut-off frequency fg (3 dB), sym. in 50 Ω system | 7 MHz (typ.) |
Cut-off frequency fg (3 dB), sym. in 150 Ω system | 4 MHz (typ.) |
Cut-off frequency fg (3 dB), sym. in 600 Ω system | 900 kHz (typ.) |
Capacity (Core-Core) | 1.1 nF (f=1 MHz / VR= 0 V) |
Capacity (Core-Earth) | 1 pF (typ.) |
Resistance per path | 10 Ω ±10 % |
Surge protection fault message | none |
Max. required back-up fuse | 200 mA |
Impulse durability (line-line) | C1 - 1 kV / 500 A |
C2 - 10 kV / 5 kA | |
C3 - 100 A | |
Impulse durability (line-earth) | C1 - 1 kV / 500 A |
C2 - 10 kV / 5 kA | |
C3 - 100 A | |
D1 - 2.5 kA |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -25 °C ... 75 °C |
Air clearances and creepage distances | |
Standards/regulations | VDE 0110-1 / IEC 60664-1 |
Standards Information technology specification | |
Standards/regulations | IEC 61643-21 |
IEC 61643-21 | |
Standards/specifications | IEC 61643-21 |
Note | 2000 |
Mounting type | On CT-TERMIBLOCK and LSA-PLUS disconnect strip |
Item number | 2807968 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | 0724* |
Product key | CL3212 |
GTIN | 4017918104757 |
Weight per piece (including packing) | 127 g |
Weight per piece (excluding packing) | 127 g |
Customs tariff number | 85363010 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27171501 |
ECLASS-15.0 | 27171501 |
ETIM
ETIM 9.0 | EC000943 |
UNSPSC
UNSPSC 21.0 | 39121600 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 7(a) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
SCIP | 91109fd0-e792-479b-96d0-9eff98e74837 |
Compatible products
Your advantages
Space-saving due to compact design
Flexible fields of application with modular protective plug
Can be used in LSA-PLUS disconnect and control strips or CT-TERMIBLOCK via adapted connection technology
PHOENIX CONTACT (SEA) Pte Ltd
80 Bendemeer Road, #09-01A | #10-02 (Reception), Singapore 339949