VAL-MS 385/80/1+1
-
Type 2 surge arrester
2921297
Type 2 surge protective device for 3-conductor power supply systems (L1, N, PE), with plug latching.
Product details
Product type | Surge arrester |
Product family | VALVETRAB MS |
IEC test classification | II |
T2 | |
EN type | T2 |
IEC power supply system | TT |
TN-C | |
TN-S | |
Type | DIN rail module, two-section, divisible |
Surge protection fault message | optical |
Insulation characteristics | |
Overvoltage category | III |
Pollution degree | 2 |
Nominal frequency fN | 50 Hz (60 Hz) |
Connection method | Screw connection |
Screw thread | M5 |
Tightening torque | 3 Nm (1.5 mm² ... 16 mm²) |
4.5 Nm (25 mm² ... 35 mm²) | |
Stripping length | 16 mm |
Conductor cross section flexible | 1.5 mm² ... 25 mm² |
Conductor cross section rigid | 1.5 mm² ... 35 mm² |
Conductor cross section AWG | 15 ... 2 |
Connection method | Fork-type cable lug |
Conductor cross section flexible | 1.5 mm² ... 16 mm² |
Dimensional drawing |
|
Width | 35.6 mm |
Height | 89.8 mm |
Depth | 77.5 mm (incl. DIN rail 7.5 mm) |
Horizontal pitch | 2 Div. |
Flammability rating according to UL 94 | V-0 |
CTI value of material | 600 |
Insulating material | PA 6.6/PBT |
Material group | I |
Housing material | PA 6.6 |
PBT |
Mode of protection | L-N |
L-PE | |
N-PE | |
Direction of action | 1L-N & N-PE |
Nominal voltage UN | 240 V AC (TN-S) |
240 V AC (TT) | |
Nominal frequency fN | 50 Hz (60 Hz) |
Maximum continuous operating voltage UC (L-N) | 385 V AC |
Maximum continuous operating voltage UC (N-PE) | 264 V AC |
Rated load current IL | 80 A |
Protective conductor current IPE | ≤ 5 µA |
Standby power consumption PC | ≤ 231 mVA |
Nominal discharge current In (8/20) µs | 40 kA |
Maximum discharge current Imax (8/20) µs | 80 kA |
Impulse discharge current (10/350) µs (L-N), charge | 1.25 As |
Impulse discharge current (10/350) µs (L-N), specific energy | 1.56 kJ/Ω |
Impulse discharge current (10/350) µs (L-N), peak current value Iimp | 2.5 kA |
Impulse discharge current (10/350) µs (L-PE), charge | 1.25 As |
Impulse discharge current (10/350) µs (L-PE), specific energy | 1.56 kJ/Ω |
Impulse discharge current (10/350) µs (L-PE), peak current value Iimp | 2.5 kA |
Impulse discharge current (10/350) µs (N-PE), charge | 5 As |
Impulse discharge current (10/350) µs (N-PE), specific energy | 25 kJ/Ω |
Impulse discharge current (10/350) µs (N-PE), peak current value Iimp | 10 kA |
Total discharge current ITotal (8/20) µs | 80 kA |
Total discharge current ITotal (10/350) µs | 5 kA |
Follow current interrupt rating Ifi (N-PE) | 100 A (264 V AC) |
Short-circuit current rating ISCCR | 25 kA |
Voltage protection level Up (L-N) | ≤ 2 kV |
Voltage protection level Up (L-PE) | ≤ 2 kV |
Voltage protection level Up (N-PE) | ≤ 1.7 kV |
Residual voltage Ures (L-N) | ≤ 2 kV (at In) |
≤ 1.3 kV (at 10 kA) | |
≤ 1.2 kV (at 5 kA) | |
≤ 1.15 kV (at 3 kA) | |
Residual voltage Ures (L-PE) | ≤ 2 kV (at In) |
≤ 1.5 kV (at 10 kA) | |
≤ 1.4 kV (at 5 kA) | |
≤ 1.3 kV (at 3 kA) | |
Residual voltage Ures (N-PE) | ≤ 0.6 kV (at In) |
≤ 0.5 kV (at 10 kA) | |
≤ 0.5 kV (at 5 kA) | |
≤ 0.4 kV (at 3 kA) | |
TOV behavior at UT (L-N) | 480 V AC (5 s / withstand mode) |
457 V AC (120 min / withstand mode) | |
TOV behavior at UT (N-PE) | 1200 V AC (200 ms / withstand mode) |
Response time tA (L-N) | ≤ 25 ns |
Response time tA (L-PE) | ≤ 100 ns |
Response time tA (N-PE) | ≤ 100 ns |
Max. backup fuse with V-type through wiring | 80 A (gG - 16 mm²) |
Max. backup fuse with branch wiring | 250 A (gG) |
Ambient conditions | |
Degree of protection | IP20 (only when all terminal points are used) |
Ambient temperature (operation) | -40 °C ... 80 °C |
Ambient temperature (storage/transport) | -40 °C ... 80 °C |
Altitude | ≤ 2000 m (amsl) |
Permissible humidity (operation) | 5 % ... 95 % |
Shock (operation) | 30g (Half-sine / 11 ms / 3x ±X, ±Y, ±Z) |
Vibration (operation) | 7.5g (10 ... 500 Hz / 2.5 h / X, Y, Z) |
UL specifications | |
Maximum continuous operating voltage MCOV (L-N) | 385 V AC |
Maximum continuous operating voltage MCOV (L-G) | 385 V AC |
Maximum continuous operating voltage MCOV (N-G) | 264 V AC |
Nominal discharge current In (L-N) | 20 kA |
Nominal discharge current In (L-G) | 20 kA |
Nominal discharge current In (N-G) | 20 kA |
Mode of protection | L-N |
L-G | |
N-G | |
Nominal voltage | 240 V AC |
Power distribution system | Single phase |
Nominal frequency | 50/60 Hz |
Measured limiting voltage MLV (L-N) | 2710 V |
Measured limiting voltage MLV (L-G) | 3730 V |
Measured limiting voltage MLV (N-G) | 2590 V |
SPD Type | 4CA |
UL connection data | |
Tightening torque | 30 lbf-in. |
Conductor cross section AWG | 10 ... 2 |
Standards/specifications | IEC 61643-11 |
Note | 2011 |
Standards/specifications | EN 61643-11 |
Note | 2012 |
Mounting type | DIN rail: 35 mm |
Item number | 2921297 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | ***** |
Product key | CL1322 |
GTIN | 4046356290869 |
Weight per piece (including packing) | 326.6 g |
Weight per piece (excluding packing) | 326.6 g |
Customs tariff number | 85363030 |
Country of origin | DE |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes (No exemptions) |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT (SEA) Pte Ltd
80 Bendemeer Road, #09-01A | #10-02 (Reception), Singapore 339949