VAL-MS 230/FM/10
-
Type 2 surge protection device
2859026
10 surge arresters consisting of base element with remote indicator contact and ground connector with high-capacity varistor, for mounting on NS 35/7.5, nominal voltage: 230 V AC, 1-channel
Product details
Product type | Surge arrester |
Product family | VALVETRAB MS |
IEC test classification | II |
T2 | |
EN type | T2 |
Type | DIN rail module, two-section, divisible |
Number of positions | 1 |
Surge protection fault message | Optical, remote indicator contact |
Nominal voltage UN | 230 V AC |
Indicator/remote signaling | |
Switching function | Changeover contact, 1-pos. |
Maximum operating voltage Umax. AC | 250 V |
Maximum operating voltage Umax DC | 125 V |
Max. operating current Imax | 1 A AC (inductive) |
1 A AC (ohmic) | |
30 mA DC (inductive) | |
200 mA DC (ohmic) | |
Min. permissible switching capacity | 0.12 VA (12 V, 10 mA) |
Connection method | Screw connection |
Screw thread | M5 |
Tightening torque, min | 4.5 Nm |
Stripping length | 14.5 mm |
Conductor cross-section flexible min. | 0.5 mm² |
Conductor cross-section flexible max. | 25 mm² |
Conductor cross-section, rigid min. | 0.5 mm² |
Conductor cross-section, rigid max. | 35 mm² |
Connection method | Screw connection |
Screw thread | M2 |
Tightening torque, min | 0.25 Nm |
Stripping length | 7 mm |
Conductor cross-section flexible min. | 1.5 mm² |
Conductor cross-section flexible max. | 0.14 mm² |
Conductor cross-section, rigid min. | 1.5 mm² |
Conductor cross-section, rigid max. | 0.14 mm² |
Dimensional drawing |
|
Horizontal pitch | 1 Div. |
Flammability rating according to UL 94 | V0 |
Housing material | PA/PC |
Direction of action | 1L-N/PE |
Maximum continuous operating voltage UC (L-PE) | 275 V AC |
Protective conductor current IPE | ≤ 0.3 mA |
Nominal discharge current In (8/20) µs | 20 kA |
Nominal discharge current In (8/20) µs (L-PE) | 20 kA |
Maximum discharge current Imax (8/20) µs (L-PE) | 40 kA |
Voltage protection level Up (L-PE) | ≤ 1.35 kV |
Response time tA (L-PE) | ≤ 25 ns |
Max. backup fuse with branch wiring | 125 A (gL) |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -40 °C ... 80 °C |
Standards | |
Standards/regulations | IEC 61643-1 |
E DIN VDE 0675-6/A1 | |
E DIN VDE 0675-6/A2 | |
Standards/specifications | IEC 61643-1 |
Note | 2005 |
Item number | 2859026 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | 0701* |
Product key | CL1321 |
GTIN | 4017918902650 |
Weight per piece (including packing) | 1,201 g |
Weight per piece (excluding packing) | 1,119.03 g |
Customs tariff number | 85363030 |
Country of origin | DE |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
-
-
MPB F400X16/ 1GS - Wiring bridge 2818342
-
MPB F200X16/ 1GS - Wiring bridge 2818339
-
MPB 18/1-10/1.0.0 - Wiring bridge 2830443
-
MPB 18/4-12 - Wiring bridge 2809296
-
MPB 18/4- 8 - Wiring bridge 2809283
-
MPB 18/3- 6 - Wiring bridge 2809241
-
MPB 18/1-57 - Wiring bridge 2809238
-
MPB 18/1-12 - Wiring bridge 2748593
-
MPB 18/1- 9 - Wiring bridge 2748580
-
MPB 18/1- 8 - Wiring bridge 2748577
-
MPB 18/1- 6 - Wiring bridge 2748564
-
MPB 18/1- 4 - Wiring bridge 2809225
-
MPB 18/1- 3 - Wiring bridge 2809212
-
MPB 18/1- 2 - Wiring bridge 2809209
-
ZBN 18,LGS:ERDE - Marker for terminal blocks 2749589
-
ZBN 18,LGS:L1-N,ERDE - Marker for terminal blocks 2749576
-
ZBN 18:UNBEDRUCKT - Zack marker strip 2809128
-
B-STIFT - Marker pen 1051993
-
DK-BIC-35 - Feed-through terminal block 2749880
-
MPB 18/1- 2 - Wiring bridge 2809209
-
MPB 18/1- 3 - Wiring bridge 2809212
-
MPB 18/1- 4 - Wiring bridge 2809225
-
MPB 18/1- 6 - Wiring bridge 2748564
-
MPB 18/1- 7 BU - Wiring bridge 2856278
-
MPB 18/1- 8 BU - Wiring bridge 2858470
-
MPB 18/1- 8 - Wiring bridge 2748577
-
MPB 18/1- 9 - Wiring bridge 2748580
-
MPB 18/1-12 - Wiring bridge 2748593
-
MPB 18/1-57 - Wiring bridge 2809238
-
MPB 18/3- 6 - Wiring bridge 2809241
-
MPB 18/4- 8 - Wiring bridge 2809283
-
MPB 18/4-12 - Wiring bridge 2809296
-
MPB F200X16/ 1GS - Wiring bridge 2818339
-
MPB F400X16/ 1GS - Wiring bridge 2818342
-
MPB F600X16/ 1GS - Wiring bridge 2818355
PHOENIX CONTACT (SEA) Pte Ltd
80 Bendemeer Road, #09-01A | #10-02 (Reception), Singapore 339949