SYS-SET/3/T2/690
-
Type 2 surge protection device
2880341
Surge voltage protection combination type 2 for 690 V AC in a TN-C system
Product details
Product type | Surge arrester |
IEC test classification | II |
T2 | |
EN type | T2 |
IEC power supply system | TN-C |
IT | |
Type | DIN rail module, two-section, divisible |
Surge protection fault message | Optical, remote indicator contact |
Insulation characteristics | |
Overvoltage category | III |
Pollution degree | 2 |
Nominal frequency fN | 50 Hz (60 Hz) |
Nominal voltage UN | 400 V AC (690 V AC) |
500 V AC (3/PE-IT) | |
Indicator/remote signaling | |
Connection name | Remote fault indicator contact |
Switching function | Changeover contact |
Maximum operating voltage Umax. AC | 250 V AC |
Maximum operating voltage Umax DC | 125 V DC |
Max. operating current Imax | 1 A AC (ohmic) |
200 mA DC (ohmic) | |
1 A AC (inductive) | |
30 mA DC (inductive) |
Connection method | Screw terminal block |
Screw thread | M5 |
Tightening torque, min | 4.5 Nm |
Stripping length | 14.5 mm |
Conductor cross section flexible min. | 0.5 mm² |
Conductor cross section flexible max. | 25 mm² |
Conductor cross section, rigid min. | 0.5 mm² |
Conductor cross section, rigid max. | 35 mm² |
Remote fault indicator contact | |
Connection method | Screw connection |
Screw thread | M2 |
Tightening torque, min | 0.25 Nm |
Stripping length | 7 mm |
Conductor cross section flexible min. | 1.5 mm² |
Conductor cross section flexible max. | 0.14 mm² |
Conductor cross section, rigid min. | 1.5 mm² |
Conductor cross section, rigid max. | 0.14 mm² |
Dimensional drawing |
|
Width | 53 mm |
Height | 102.8 mm |
Depth | 65.5 mm |
Horizontal pitch | 3 Div. |
Flammability rating according to UL 94 | V0 |
Housing material | PA |
Direction of action | 3L-PEN |
3L-PE | |
Nominal frequency fN | 50 Hz (60 Hz) |
Maximum continuous voltage UC | 600 V AC |
Maximum continuous operating voltage UC (L-PEN) | 600 V AC |
Protective conductor current IPE | ≤ 0.25 mA |
Standby power consumption PC | ≤ 600 mVA |
Nominal discharge current In (8/20) µs (L-PEN) | 15 kA |
45 kA (all channels) | |
Maximum discharge current Imax (8/20) µs (L-PEN) | 30 kA |
Voltage protection level Up (L-PEN) | ≤ 2.7 kV |
Response time tA (L-PEN) | ≤ 25 ns |
Total surge current (8/20) µs | 45 kA |
Max. backup fuse with branch wiring | 125 A (gL/gG) |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -40 °C ... 80 °C |
Air clearances and creepage distances | |
Standards/regulations | IEC 60664-1 / DIN VDE 0110-1 |
Standards | |
Standards/regulations | IEC 61643-1 |
DIN EN 61643-11 | |
DIN EN 61643-11/A11 | |
Standards/specifications | IEC 61643-1 |
Note | 2005 |
Standards/specifications | DIN EN 61643-11 |
Note | 2002 |
Standards/specifications | DIN EN 61643-11/A11 |
Note | 2007 |
Mounting type | DIN rail: 35 mm |
Item number | 2880341 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | 0701* |
Product key | CL1222 |
GTIN | 4046356048811 |
Weight per piece (including packing) | 404.4 g |
Weight per piece (excluding packing) | 404.4 g |
Customs tariff number | 85363030 |
Country of origin | DE |
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
PHOENIX CONTACT (SEA) Pte Ltd
80 Bendemeer Road, #09-01A | #10-02 (Reception), Singapore 339949