EH 22,5 - KIT - FB+CDS/ABS-PC-7035 + 2MK
-
Housing set
1311033
DIN rail housing, for mounting on a DIN rail, color: light gray (similar RAL 7035), width: 22.6 mm, height: 77 mm, depth: 50.2 mm, incl. 2 PCB terminal blocks, 4-pos., screw connection, for 2.5 mm2, nominal current: 24 A, 400 V, PCB surface: 750 mm2