FDX 20 series DIN rail splice box, assembled with 6x E2000® duplex coupling, fully assembled and ready for splicing with pre-assembled 900 µm pigtails (OM1 UPC). Splice holder, for separately available shrink and crimp splicing protection, on a patented splice comb made from powder-coated sheet steel. Cable insertion possible via cable gland from above or below. Housing, 2-part, prepared for DIN rail mounting through the rear-side adapter. The adapter can also be mounted on the side.
Scope of supply:
DIN rail housing with integrated splice comb (mounted), assembled with 6x E2000® duplex coupling, 12x pigtail (OS2 APC), 1x splice holder, 1x cable gland (M20x1.5)
FOC-FDX20-PP-E2D6-OM1-PT9
-
Splice box
1335178
Splice box, design: Rail-mountable module, degree of protection: IP20, material: Metal, connection method: Splicing, color: gray, Ethernet
This product needs further products for operation.
Mandatory accessories
Product details
Compatible products
Your advantages
Intuitive front-panel operation and clear control cabinet layout thanks to uniform design
Flexible DIN rail mounting possible in six positioning directions
Suitable for industrial applications
Continuously reliable data connection, thanks to extensively tested components
Snap-on mounting on standard DIN rails NS 35/7.5 or NS 35/15
Perfectly sized and patented pigtail tray for convenient splicing and compact bending radii.
Particularly suitable for fusion splicing
For easy field connection