MINI MCR-EX-SD-20-25-LP-PT
-
Solenoid driver
1157868
Ex i-Solenoid driver for controlling Ex i solenoid valves in the Ex area. open-circuit voltage: 20 V DC, current limitation: 25 mA, Standard configuration, Loop-powered, Safety Integrity Level (SIL, IEC 61508): 3, Push-in connection
Free download available.
Downloads
Product details
Product type | Solenoid driver |
Product family | MINI Analog Pro |
Electrical isolation between input and output | yes |
Electrical isolation | |
Overvoltage category | II (≤ 5000 m) |
Pollution degree | 2 (≤ 5000 m) |
Electrical isolation Input/output IEC/EN 61010-1 | |
Standards/regulations | IEC/EN 61010-1 |
Rated insulation voltage | 300 Vrms |
Test voltage | 2.5 kV AC (50 Hz, 60 s) |
Insulation | Double/reinforced insulation |
Electrical isolation Input/output IEC/EN 60079-11 | |
Standards/regulations | IEC/EN 60079-11 |
Rated insulation voltage | 265 Vrms |
Electrical isolation Input/output IEC/EN 60079-7 | |
Standards/regulations | IEC/EN 60079-7 |
Rated insulation voltage | 251 Vrms |
Supply | |
Supply voltage range | loop-powered, no external supply necessary |
Power consumption | < 1 W |
Signal: Voltage | |
Number of inputs | 1 |
Voltage input signal | 19.2 V DC ... 30 V DC (24 V DC, -20 % ... +25 %) |
Signal: Voltage | |
Number of outputs | 1 |
Output voltage | ≥ 9.6 V DC (25 mA) |
Output resistor | ≥ 413 Ω (Internal resistance Ri) |
Current limitation | > 25 mA |
Response time | < 50 ms |
Open-circuit voltage | > 20 V DC |
Short-circuit-proof | yes |
Connection method | Push-in connection |
Stripping length | 10 mm |
Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² (with ferrule) |
0.14 mm² ... 2.5 mm² (without ferrule) | |
Conductor cross-section flexible | 0.14 mm² ... 2.5 mm² |
Conductor cross-section AWG | 24 ... 12 (flexible) |
Ex installation (EPL) | Gc |
Div. 2 | |
Ex i circuits (EPL) | Ga |
Da | |
Ma | |
Div. 1 | |
Safety data | |
Max. internal inductance Li | negligible |
Max. internal capacitance Ci | 11 nF |
Max. output voltage Uo | 24 V |
Max. output current Io | 59 mA |
Max. output power Po | 354 mW |
Safety-related maximum voltage Um | 253 V AC |
125 V DC | |
IIA (simple circuit): Max. external inductivity Lo / Max. external capacitance Co | 70 mH / 3.33 µF |
IIB/IIIC (simple circuit): Max. external inductivity Lo / Max. external capacitance Co | 30 mH / 919 nF |
IIC (simple circuit): Max. external inductivity Lo / Max. external capacitance Co | 10 mH / 114 nF |
I (simple circuit): Max. external inductivity Lo / Max. external capacitance Co | 90 mH / 5.23 µF |
Width | 6.2 mm |
Height | 109.81 mm |
Depth | 119.2 mm |
Color | gray (RAL 7042) |
Ambient conditions | |
Degree of protection | IP20 |
Ambient temperature (operation) | -40 °C ... 70 °C |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Permissible humidity (operation) | 5 % ... 95 % (non-condensing) |
Altitude range (IEC/EN 61010-1) | |
Height range | > 2000 m ... 3000 m |
Ambient temperature (operation) | -40 °C ... 63 °C |
Rated insulation voltage | 300 Vrms (Input/output) |
Insulation | Double/reinforced insulation |
Altitude range (IEC/EN 61010-1) | |
Height range | > 3000 m ... 4000 m |
Ambient temperature (operation) | -40 °C ... 56 °C |
Rated insulation voltage | 300 Vrms (Input/output) |
Insulation | Double/reinforced insulation |
Altitude range (IEC/EN 61010-1) | |
Height range | > 4000 m ... 5000 m |
Ambient temperature (operation) | -40 °C ... 49 °C |
Rated insulation voltage | 150 Vrms (Input/output) |
Insulation | Double/reinforced insulation |
Altitude range (IEC/EN 60079-11) | |
Height range | > 2000 m ... 3000 m |
Ambient temperature (operation) | -40 °C ... 63 °C |
Safety-related maximum voltage Um | 121 V AC |
110 V DC | |
Rated insulation voltage | 150 Vrms (Input/output) |
Altitude range (IEC/EN 60079-11) | |
Height range | > 3000 m ... 4000 m |
Ambient temperature (operation) | -40 °C ... 56 °C |
Safety-related maximum voltage Um | 33 V AC/DC |
Rated insulation voltage | 60 Vrms (Input/output) |
Altitude range (IEC/EN 60079-11) | |
Height range | > 4000 m ... 5000 m |
Ambient temperature (operation) | -40 °C ... 49 °C |
Safety-related maximum voltage Um | 33 V AC/DC |
Rated insulation voltage | 60 Vrms (Input/output) |
Altitude range (IEC/EN 60079-7) | |
Height range | > 2000 m ... 3000 m |
Ambient temperature (operation) | -40 °C ... 63 °C |
Rated insulation voltage | 162 Vrms (Input/output) |
Altitude range (IEC/EN 60079-7) | |
Height range | > 3000 m ... 4000 m |
Ambient temperature (operation) | -40 °C ... 56 °C |
Rated insulation voltage | 60 Vrms (Input/output) |
Altitude range (IEC/EN 60079-7) | |
Height range | > 4000 m ... 5000 m |
Ambient temperature (operation) | -40 °C ... 49 °C |
Rated insulation voltage | 60 Vrms (Input/output) |
CE | |
Certificate | CE-compliant |
ATEX | |
Identification | II (1) G [Ex ia Ga] IIC |
II (1) D [Ex ia Da] IIIC | |
II 3 (1) G Ex ec [ia Ga] IIC T4 Gc | |
I (M1) [Ex ia Ma] I | |
Certificate | TÜV 21 ATEX 8651 X |
IECEx | |
Identification | [Ex ia Ga] IIC |
[Ex ia Da] IIIC | |
Ex ec [ia Ga] IIC T4 Gc | |
[Ex ia Ma] I | |
Certificate | IECEx TUR 21.0043 X |
CCC / China-Ex | |
Identification | [Ex ia Ga] IIC |
[Ex ia Da] IIIC | |
Ex ec [ia Ga] IIC T4 Gc | |
Certificate | 2023122310116238 |
UL, USA/Canada | |
Identification | UL 61010-2-201 Listed |
Class I, Div. 1, Groups A, B, C, D | |
Class II, Div. 1, Groups E, F, G | |
Class III, Div. 1 | |
Class I, Zone 0, 1, 2, Groups IIC, IIB, IIA | |
Class I, Div. 2, Groups A, B, C, D T4 | |
Class I, Zone 2 | |
AEx ec [ia Ga] IIC T4 Gc; AEx ec [ia IIIC Da] IIC T4 Gc | |
Ex ec [ia Ga] IIC T4 Gc X; Ex ec [ia IIIC Da] IIC T4 Gc X | |
Class I, Zone 0, [AEx ia Ga] IIC, [Ex ia Ga] IIC X | |
Class I, Zone 20, [AEx ia Da] IIIC, [Ex ia Da] IIIC X | |
Certificate | , C.D.-No 097285872 |
Shipbuilding approval | |
Certificate | DNV TAA00003FZ |
Safety Integrity Level (SIL, IEC 61508) | |
Identification | 3 |
INMETRO | |
Identification | [Ex ia Ma] I |
[Ex ia Ga] IIC | |
[Ex ia Da] IIIC | |
Ex ec [ia Ga] IIC T4 Gc | |
Certificate | DNV 23.0189 X |
Shipbuilding data | |
Temperature | B |
Humidity | B |
Vibration | A |
EMC | A |
Enclosure | Required protection according to the Rules shall be provided upon installation on board |
Electromagnetic compatibility | Tested in accordance with the following standards and regulations: EN 61326-1 For industrial use, NAMUR NE 21 |
Noise immunity | IEC/EN 61000-6-2 |
Noise immunity | IEC/EN 61326-3-2 |
Noise emission | |
Standards/regulations | IEC/EN 61000-6-4 |
GB Standard | |
Standards/regulations | GB/T 3836.1 |
GB/T 3836.3 | |
GB/T 3836.4 |
Item number | 1157868 |
Packing unit | 1 pc |
Minimum order quantity | 1 pc |
Sales key | ***** |
Product key | DK1224 |
GTIN | 4063151163402 |
Weight per piece (including packing) | 118.5 g |
Weight per piece (excluding packing) | 118.5 g |
Customs tariff number | 85437090 |
Country of origin | DE |
ECLASS
ECLASS-13.0 | 27210120 |
ECLASS-15.0 | 27210120 |
ETIM
ETIM 9.0 | EC002653 |
EU RoHS | |
Fulfills EU RoHS substance requirements | Yes |
Exemption | 7(a), 7(c)-I |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
SCIP | 4130b180-30d6-4c5f-a9c0-c9ac7cd02a52 |
Compatible products
-
MCR-DP - Separating plate 1430594
-
MINI MCR-2-V8-FLK 16 - System adapter 2901993
-
UCT-EM (30X5) - Marker for end clamp 0801505
-
UCT-EM (30X5) CUS - Marker for end clamp 0801589
-
SK 5,0 WH:REEL - Marker strip 0805221
-
UC-EMLP (15X5) - Plastic label 0819301
-
UC-EMLP (15X5) YE - Plastic label 0822615
-
UC-EMLP (15X5) CUS - Plastic label 0824550
-
UC-EMLP (15X5) YE CUS - Plastic label 0824551
-
UC-EMLP (15X5) SR - Plastic label 0828095
-
UC-EMLP (15X5) SR CUS - Plastic label 0828099
-
US-EMLP (15X5) - Plastic label 0828790
-
US-EMLP (15X5) YE - Plastic label 0828873
-
US-EMLP (15X5) SR - Plastic label 0828874
-
US-EMLP (15X5) CUS - Plastic label 0830076
-
US-EMLP (15X5) YE CUS - Plastic label 0830077
-
US-EMLP (15X5) SR CUS - Plastic label 0830078
-
UCT-EM (30X5) YE - Marker for end clamp 0830340
-
UCT-EM (30X5) YE CUS - Marker for end clamp 0830348
-
SZS 0,6X3,5 - Screwdriver 1205053
PHOENIX CONTACT (SEA) Pte Ltd
80 Bendemeer Road, #09-01A | #10-02 (Reception), Singapore 339949