EO-J/UT/LED/DUO - Double socket
0804103

Double socket, with light indicator, Pin connector pattern type J, connection method: Screw connection, color: gray, nom. voltage: 250 V AC (50 Hz), nominal current: 16 A, DIN rail or direct mounting, standards/specifications: SEV 1011, Country marking: Switzerland

Product details









Compatible products