PSI-MODEM-SMS-REL/6 DI/4DO/AC - Signaling system
2313513

SMS remote control and signaling system for mounting on EN DIN rails. Installation built-in device as per DIN 43880. 6 digital inputs and 4 relay outputs. Supply voltage 240 V AC. Scope of supply: SMS relay, antenna, software, RS-232 cable.

Free download available. Downloads

Product details







Compatible products



Your advantages

GSM mobile phone network: 850, 900, 1800, and 1900 MHz
RS-232 configuration interface
Switching of outputs for a predefined time
Notification via SMS on change of status at input
SMS status query of all inputs and outputs
SMS relay for remote control of outputs
Integrated phone book for up to 50 numbers
Maximum of 5 receivers per SMS message
Installation component model according to DIN 43880
Password protection
Alarm generation on voltage failure via SMS
Easy configuration on PC without programming knowledge
Can be used worldwide
Configuration software and programming cable supplied as standard