TBIO 2,5-PE/TG I - Sensor/actuator disconnect terminal block
3246896

Sensor/actuator disconnect terminal block, upper level for fuse or isolating plug, middle level for potential distribution, with insertion bridges, lower level with PE foot, nom. voltage: 250 V, nominal current: 15 A, number of connections: 3, connection method: Screw connection, cross section: 0.2 mm2 - 4 mm2, mounting type: NS 35/7,5, NS 35/15, color: dark gray

Product details









Compatible products