PSR-SCP- 24UC/URM4/5X1/2X2/B
-
Extension module
2981033
Single or two-channel contact extension, 5 N/O contacts, 1 N/C contact, 1 confirmation current path, plug-in screw terminal blocks, width: 22.5 mm
Free download available.
Downloads
Product details
| Note on application | |
| Note on application | Only for industrial use |
| Product family | PSRclassic |
| Application | Extension module |
| Control | 1 and 2 channel |
| Mechanical service life | 10x 106 cycles |
| Relay type | Electromechanical relay with force-guided contacts in accordance with IEC/EN 61810-3 |
| Insulation characteristics: Air clearances and creepage distances between the power circuits | |
| Overvoltage category | III |
| Degree of pollution | 2 |
| Maximum power dissipation for nominal condition | 2.21 W |
| Nominal operating mode | 100% operating factor |
| Air clearances and creepage distances between the power circuits | |
| Rated insulation voltage | 250 V AC |
| Rated surge voltage/insulation | Basic insulation 4 kV: between all current paths and housing Safe isolation, reinforced insulation 6 kV: between A1/A2, 11/12, 23/24, 71/72 and 33/34, 43/44, 53/54, 63/64 |
| Supply | |
| Rated control circuit supply voltage US | 24 V AC/DC -15 % / +10 % |
| Rated control supply current IS | typ. 81 mA (AC) |
| typ. 71 mA (DC) | |
| Power consumption at US | typ. 1.94 W (AC) |
| typ. 1.7 W (DC) | |
| Inrush current | typ. 175 mA (Δt = 5 ms at Us) |
| Filter time | 2 ms (at A1 in the event of voltage dips at Us) |
| Protective circuit | Surge protection; Varistor |
| Relay: Enabling current paths (23/24 ... 63/64) | |
| Number of outputs | 5 |
| Contact switching type | 5 enabling current paths |
| Contact material | AgSnO2 |
| Switching voltage | min. 5 V AC/DC |
| max. 250 V AC/DC | |
| Switching power | min. 50 mW |
| Inrush current | min. 10 mA |
| max. 20 A (Δt 100 ms) | |
| Switching capacity in accordance with IEC 60947-5-1 | 2.5 A (24 V (DC13)) |
| 3 A (230 V (AC15)) | |
| Switching capacity (360/h cycles) | 4 A (24 V DC) |
| 4 A (230 V AC) | |
| Limiting continuous current | 6 A (observe derating) |
| Sq. Total current | 72 A2 (observe derating) |
| Switching frequency | max. 1 Hz |
| Interrupting rating (ohmic load) max. | Observe derating and load limit curve |
| Maximum interrupting rating (inductive load) | Observe derating and load limit curve |
| Output fuse | 10 A gL/gG |
| Relay: Signaling current path (71/72) | |
| Number of outputs | 1 |
| Contact switching type | 1 signaling current path |
| Contact material | AgSnO2 |
| Switching voltage | min. 5 V AC/DC |
| max. 250 V AC/DC | |
| Switching power | min. 50 mW |
| Inrush current | min. 10 mA |
| max. 20 A (Δt 100 ms) | |
| Switching capacity in accordance with IEC 60947-5-1 | 2.5 A (24 V (DC13)) |
| 3 A (230 V (AC15)) | |
| Switching capacity (360/h cycles) | 4 A (24 V DC) |
| 4 A (230 V AC) | |
| Limiting continuous current | 6 A |
| Sq. Total current | 72 A2 |
| Switching frequency | max. 1 Hz |
| Interrupting rating (ohmic load) max. | see load limit curve |
| Maximum interrupting rating (inductive load) | see load limit curve |
| Output fuse | 6 A (gL/gG) |
| Relay: Confirmation current path (11/12) | |
| Number of outputs | 1 |
| Contact switching type | 1 confirmation current path |
| Contact material | AgSnO2 |
| Switching voltage | max. 250 V AC/DC |
| min. 5 V AC/DC | |
| Switching power | min. 50 mW |
| Inrush current | max. 20 A (Δt 100 ms) |
| Switching capacity in accordance with IEC 60947-5-1 | 2.5 A (24 V (DC13)) |
| 3 A (230 V (AC15)) | |
| Switching capacity (360/h cycles) | 4 A (24 V DC) |
| 4 A (230 V AC) | |
| Limiting continuous current | 6 A |
| Sq. Total current | 72 A2 |
| Switching frequency | max. 1 Hz |
| Interrupting rating (ohmic load) max. | see load limit curve |
| Maximum interrupting rating (inductive load) | see load limit curve |
| Output fuse | 6 A (gL/gG) |
| Connection technology | |
| pluggable | yes |
| Conductor connection | |
| Connection method | Screw connection |
| Conductor cross-section rigid | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section flexible | 0.2 mm² ... 2.5 mm² |
| Conductor cross-section AWG | 24 ... 12 |
| Stripping length | 7 mm |
| Screw thread | M3 |
| Operating voltage display | 1 x LED (green) |
| Width | 22.5 mm |
| Height | 99 mm |
| Depth | 114.5 mm |
| Color (Housing) | yellow (RAL 1018) |
| Housing material | PA |
| Safety data | |
| Stop category | 0 |
| Safety data: EN ISO 13849 | |
| Performance level (PL) | e (In conjunction with suitable evaluating device) |
| Safety data: IEC 61508 - High demand | |
| Safety Integrity Level (SIL) | 3 (In conjunction with suitable evaluating device) |
| Safety data: IEC 61508 - Low demand | |
| Safety Integrity Level (SIL) | 3 (In conjunction with suitable evaluating device) |
| Safety data: EN IEC 62061 | |
| Safety Integrity Level (SIL) | 3 (In conjunction with suitable evaluating device) |
| Ambient conditions | |
| Degree of protection | IP20 |
| Min. degree of protection of inst. location | IP54 |
| Ambient temperature (operation) | -20 °C ... 55 °C (observe derating) |
| Ambient temperature (storage/transport) | -40 °C ... 70 °C |
| Maximum altitude | max. 2000 m (Above sea level) |
| Max. permissible humidity (storage/transport) | 75 % (on average, 85% infrequently, non-condensing) |
| Max. permissible relative humidity (operation) | 75 % (on average, 85% infrequently, non-condensing) |
| Shock | 15g |
| Vibration (operation) | 10 Hz ... 150 Hz, 2g |
| CE | |
| Identification | CE-compliant |
| Air clearances and creepage distances between the power circuits | |
| Standards/regulations | IEC 60664-1 |
| Mounting type | DIN rail mounting |
| Assembly note | See derating curve |
| Mounting position | vertical or horizontal |
| Item number | 2981033 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | 0609* |
| Product key | DNA152 |
| GTIN | 4017918915513 |
| Weight per piece (including packing) | 208.9 g |
| Weight per piece (excluding packing) | 205.3 g |
| Customs tariff number | 85371098 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27371819 |
UNSPSC
| UNSPSC 21.0 | 39122200 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | 65dd89ba-1ada-476f-8edb-e88423f2863d |
| EF3.1 Climate Change | |
| CO2e kg | 3.436 kg CO2e |
Your advantages
1- and 2-channel control
Up to Cat. 4/PL e in accordance with EN ISO 13849-1, SIL 3 in accordance with EN IEC 62061, SIL 3 in accordance with IEC 61508
PHOENIX CONTACT (SEA) Pte Ltd
80 Bendemeer Road, #09-01A | #10-02 (Reception), Singapore 339949