The content you are viewing is tailored for Singapore. View Content for United States | Choose Another Country

AXL F PSAI8 I 1F - Safety module
1061424

Axioline F, Analog input module, Functional safety, PROFIsafe, Only for connection to Phoenix Contact or Siemens controllers in PROFINET systems, Safe analog inputs: 8 (1-channel assignment), 4 (2-channel assignment), 4 mA ... 20 mA, connection technology: 2-conductor (shielded, twisted pair), degree of protection: IP20

Free download available. Downloads

Product details









Compatible products



Your advantages

Up to Cat. 4/PL e in accordance with EN ISO 13849-1, SIL 3 in accordance with EN IEC 62061, SIL 3 in accordance with IEC 61508
Safe analog value acquisition 4 ... 20 mA
8 safe inputs for 1-channel assignment
4 safe inputs for 2-channel assignment