FL MGUARD SMART2 VPN/K1
-
Router
1053405
Router with intelligent firewall, up to 99 Mbps data throughput (wire speed performance), stateful inspection firewall for maximum security and extremely easy configuration, VPN according to IPsec standard, hardware encryption with up to 35 Mbps
Free download available.
Downloads
Product details
| Width | 77 mm |
| Height | 27 mm |
| Depth | 115 mm |
| Note on application | |
| Note on application | Only for industrial use |
| Housing material | Plastic |
| Ethernet | |
| Connection method | RJ45 |
| Transmission speed | 10/100 Mbps |
| Transmission physics | Ethernet in RJ45 twisted pair |
| Transmission length | 100 m (per segment) |
| Signal LEDs | Supply voltage, data transmission, error, link, activity |
| No. of channels | 2 (RJ45) |
| Functionality | |
| Basic functions | Firewall/router for office use or mobile service technicians |
| System requirements | |
| Supported browsers | HTTPS support required |
| Type | Stand-alone |
| Basic functions | Firewall/router for office use or mobile service technicians |
| Insulation characteristics | |
| Protection class | III (IEC 61140, EN 61140, VDE 0140-1) |
| Local diagnostics | 1 (PC) Link status/LAN data transmission Green LED |
| 3 (Internet) Link status/WAN data transmission Green LED | |
| 2 (heartbeat) Device function Red/green LED | |
| Maximum power dissipation for nominal condition | 2.5 W |
| Supply | |
| Supply voltage (DC) | 5 V DC (from USB interface) |
| Power supply connection | via USB interface |
| Function | |
| Signal contact control current | 500 mA (via USB interface or external power supply unit as an option) |
| Ambient conditions | |
| Degree of protection | IP30 |
| Ambient temperature (operation) | 0 °C ... 40 °C |
| Electromagnetic compatibility | Conformance with EMC Directive 2014/30/EU |
| Item number | 1053405 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | ***** |
| Product key | DNN431 |
| GTIN | 4055626685359 |
| Weight per piece (including packing) | 186.4 g |
| Weight per piece (excluding packing) | 160 g |
| Customs tariff number | 85176200 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 19170406 |
ETIM
| ETIM 9.0 | EC001478 |
UNSPSC
| UNSPSC 21.0 | 43222600 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes |
| Exemption | 7(a), 7(c)-I |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | Lead (CAS: 7439-92-1) |
| SCIP | 680c34ea-0eb2-47d1-a51e-dd3a5edd0b10 |
Compatible products
-
-
FL CAT5 PATCH 0,5 - Patch cable 2832263
-
FL CAT5 PATCH 1,0 - Patch cable 2832276
-
FL CAT5 PATCH 1,5 - Patch cable 2832221
-
FL CAT5 PATCH 2,0 - Patch cable 2832289
-
FL CAT5 PATCH 3,0 - Patch cable 2832292
-
FL CAT5 PATCH 5,0 - Patch cable 2832580
-
FL CAT5 PATCH 7,5 - Patch cable 2832616
-
FL CAT5 PATCH 10,0 - Patch cable 2832629
-
FL CAT6 PATCH 12,5 - Patch cable 2891369
-
FL CAT6 PATCH 15,0 - Patch cable 2891372
-
FL CAT6 PATCH 20,0 - Patch cable 2891576
-
FL RJ45 PROTECT CAP - Dust protection 2832991
-
FL PLUG RJ45 GR/2 - RJ45 connector 2744856
-
FL PLUG RJ45 GN/2 - RJ45 connector 2744571
-
FL CRIMPTOOL - Assembly tool 2744869
-
FL MGUARD LIC CIM - License 2701083
-
FL MGUARD LIC VPN-10 - License 2700194
-
FL MGUARD LIC FW MNT 2030 - License 1493074
Your advantages
VPN module for mobile use
PHOENIX CONTACT (SEA) Pte Ltd
80 Bendemeer Road, #09-01A | #10-02 (Reception), Singapore 339949