VAL-MS 1000DC-PV-UD-ST
-
Type 2 surge protection plug
2800634
Replacement plug for PV arrester combinations from the VAL-MS 1000DC-PV-... product range
Product details
| Product type | Replacement plug |
| Product family | VALVETRAB MS |
| IEC test classification | PV T2 |
| PV T2 | |
| EN type | T2 |
| IEC power supply system | DC |
| Type | Male |
| Environment | Indoor |
| Installation location of the disconnect device | Internal |
| Accessibility | Accessible |
| End-of-life mode | OCFM (Open-Circuit Failure Mode) |
| Surge protection fault message | optical |
| Insulation characteristics | |
| Overvoltage category | III |
| Pollution degree | 2 |
| Connection method | pluggable |
| Dimensional drawing |
|
| Width | 17.5 mm |
| Height | 52.4 mm |
| Depth | 55.3 mm |
| Horizontal pitch | 1 HP |
| Color | black (RAL 9005) |
| Flammability rating according to UL 94 | V-0 |
| CTI value of material | 600 |
| Insulating material | PA 6.6-FR |
| Material group | I |
| Housing material | PA 6.6-FR |
| Standby power consumption PC | ≤ 25 mVA |
| Nominal discharge current In (8/20) µs | 15 kA |
| Maximum discharge current Imax (8/20) µs | 40 kA |
| Voltage protection level Up | ≤ 1.9 kV |
| Residual voltage Ures | ≤ 1.9 kV (at In) |
| ≤ 1.5 kV (at 5 kA) | |
| ≤ 1.7 kV (at 10 kA) | |
| ≤ 2 kV (at 20 kA) | |
| ≤ 2.3 kV (at 30 kA) | |
| ≤ 2.5 kV (at 40 kA) | |
| Response time tA | ≤ 25 ns |
| Protective circuit DC voltage side (DC) | |
| Maximum continuous operating voltage UCPV | 585 V DC |
| Short-circuit current rating ISCPV | 2000 A |
| Open-circuit voltage UOCSTC | ≤ 487.5 V DC |
| Maximum discharge current Imax (8/20) µs | 40 kA |
| Response time tA | ≤ 25 ns |
| Insulation resistance Riso | > 5 GΩ (at 500 V DC) |
| Nominal discharge current In (8/20) µs | 15 kA |
| Continuous operating current ICPV | < 20 µA |
| Maximum continuous operating voltage UCPV | 585 V DC |
| Short-circuit current rating ISCPV | 2000 A |
| Residual voltage Ures | ≤ 1.9 kV (at In) |
| ≤ 1.5 kV (at 5 kA) | |
| ≤ 1.7 kV (at 10 kA) | |
| ≤ 2 kV (at 20 kA) | |
| ≤ 2.3 kV (at 30 kA) | |
| ≤ 2.5 kV (at 40 kA) | |
| Voltage protection level Up | ≤ 1.9 kV |
| Standby power consumption PC | ≤ 25 mVA |
| Ambient conditions | |
| Degree of protection | IP20 |
| Ambient temperature (operation) | -40 °C ... 80 °C |
| Ambient temperature (storage/transport) | -40 °C ... 80 °C |
| Altitude | ≤ 2000 m (amsl) |
| Permissible humidity (operation) | 5 % ... 95 % |
| Shock (operation) | 60g (Half-sine / 11 ms / 3x ±X, ±Y, ±Z) |
| Vibration (operation) | 7.5g (5-500 Hz/2.5 h/XYZ) |
| UL specifications | |
| Maximum continuous operating voltage MCOV (L+) - G | 1170 V DC |
| Nominal discharge current In (L+) - G | 10 kA |
| Mode of protection | (L+) - G |
| Nominal voltage | 970 V DC |
| Power distribution system | Single phase |
| Measured limiting voltage MLV (L+) - G | 1980 V |
| SPD Type | 4CA |
| Standards/specifications | EN 61643-31 |
| Note | 2019 |
| Standards/specifications | IEC 61643-31 |
| Note | 2018 |
| Mounting type | on base element |
| Item number | 2800634 |
| Packing unit | 1 pc |
| Minimum order quantity | 1 pc |
| Sales key | ***** |
| Product key | CL1324 |
| GTIN | 4046356615006 |
| Weight per piece (including packing) | 72.2 g |
| Weight per piece (excluding packing) | 69 g |
| Customs tariff number | 85363090 |
| Country of origin | DE |
ECLASS
| ECLASS-13.0 | 27171492 |
| ECLASS-15.0 | 27171492 |
ETIM
| ETIM 10.0 | EC002496 |
UNSPSC
| UNSPSC 21.0 | 39121620 |
| EU RoHS | |
| Fulfills EU RoHS substance requirements | Yes (No exemptions) |
| China RoHS | |
| Environment friendly use period (EFUP) |
EFUP-E
No hazardous substances above the limits
|
| EU REACH SVHC | |
| REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
| EF3.1 Climate Change | |
| CO2e kg | 2.26 kg CO2e |
Compatible products
PHOENIX CONTACT (SEA) Pte Ltd
80 Bendemeer Road, #09-01A | #10-02 (Reception), Singapore 339949