PLC-BSP-230UC/ 1/SEN/SO46
-
Relay base
2980380
6.2 mm PLC basic terminal block with interference current and interference voltage protection on the control side, with spring-cage connection, without relay or solid-state relay, with sensor supply voltage distribution (BB), 1 N/O contact, input voltage 230 V AC
This product needs further products for operation.
Mandatory accessories
Product details
Utilization restriction | |
EMC note | EMC: class A product, see manufacturer's declaration in the download area |
Product type | Relay socket |
Product family | PLC-INTERFACE |
Application | Filter to prevent interference |
Operating mode | 100% operating factor |
Compatible components | Miniature relay, REL-MR-60DC/21AU, REL-MR-60DC/21; miniature optocoupler, OPT-60DC/48DC/100, OPT-60DC/24DC/2, OPT-60DC/230AC/1 |
Protective circuit | Bridge rectifier; Bridge rectifier |
RCZ filter; RCZ filter |
Nominal input voltage UN | 230 V AC |
230 V AC | |
Relay assembly | |
Nominal input voltage UN | 230 V AC |
Input voltage range in reference to UN | 0.78 ... 1.14 |
Typical input current at UN | 8.8 mA (50 Hz) |
10 mA (60 Hz) | |
Typical response time | 7 ms |
Typical release time | 20 ms |
Typical release voltage | 80 V AC |
Operating voltage display | Yellow LED |
Protective circuit | Bridge rectifier; Bridge rectifier |
Filter; Filter | |
Optocoupler assembly | |
Nominal input voltage UN | 230 V AC |
Input voltage range in reference to UN | 0.8 ... 1.1 |
Typical input current at UN | 8.8 mA |
10 mA | |
Switching threshold "0" signal in reference to UN | ≤ 0.4 |
Typical response time | 6 ms |
Typical release time | 10 ms |
Operating voltage display | Yellow LED |
Protective circuit | Bridge rectifier; Bridge rectifier |
Filter; Filter |
Compatible components | Miniature relay, REL-MR-60DC/21AU, REL-MR-60DC/21; miniature optocoupler, OPT-60DC/48DC/100, OPT-60DC/24DC/2, OPT-60DC/230AC/1 |
Maximum switching voltage | 48 V DC |
Minimum switching voltage | 3 V DC |
Limiting continuous current | 100 mA |
Voltage drop at max. limiting continuous current | < 1 V DC |
Output circuit | 2-conductor, floating |
Protective circuit | Reverse polarity protection |
Surge protection | |
Maximum switching voltage | 30 V DC |
Minimum switching voltage | 3 V DC |
Limiting continuous current | 3 A |
Voltage drop at max. limiting continuous current | < 200 mV |
Maximum inrush current | 15 A (10 ms) |
Output circuit | 2-conductor, floating |
Protective circuit | Reverse polarity protection |
Surge protection | |
Maximum switching voltage | 253 V AC (Partition plate PLC-ATP must be installed for voltages larger than 250 V (L1, L2, L3) between identical terminal points in adjacent modules. Potential bridging is then carried out with FBST 8-PLC... or ...FBST 500...) |
Minimum switching voltage | 24 V AC |
Limiting continuous current | 0.75 A |
Voltage drop at max. limiting continuous current | < 1 V AC |
Maximum inrush current | 30 A (10 ms) |
Output circuit | 2-conductor, floating |
Protective circuit | RCV circuit |
Leakage current | < 1 mA |
Phase angle cos phi min | 0.5 |
Max. load value | 4.5 A2s |
Input side | |
Connection method | Spring-cage connection |
Stripping length | 8 mm |
Conductor cross section rigid | 0.14 mm² ... 2.5 mm² |
Conductor cross section flexible | 0.14 mm² ... 2.5 mm² |
Conductor cross section AWG | 26 ... 14 |
Output side | |
Connection method | Spring-cage connection |
Stripping length | 8 mm |
Conductor cross section rigid | 0.14 mm² ... 2.5 mm² |
Conductor cross section flexible | 0.14 mm² ... 2.5 mm² |
Conductor cross section AWG | 26 ... 14 |
Status display | LED |
Width | 6.2 mm |
Height | 80 mm |
Depth | 94 mm |
Color | green (RAL 6021) |
Flammability rating according to UL 94 | V0 (Housing) |
Ambient conditions | |
Ambient temperature (operation) | -25 °C ... 55 °C |
Ambient temperature (storage/transport) | -40 °C ... 85 °C |
Mounting type | DIN rail mounting |
Assembly note | in rows with zero spacing |
Mounting position | any |
Item number | 2980380 |
Packing unit | 10 pc |
Minimum order quantity | 1 pc |
Note | Made to order (non-returnable) |
Sales key | 0620* |
Product key | CK6221 |
GTIN | 4017918895730 |
Weight per piece (including packing) | 28.66 g |
Weight per piece (excluding packing) | 26.82 g |
Customs tariff number | 85366990 |
Country of origin | DE |
China RoHS | |
Environment friendly use period (EFUP) |
EFUP-50
An article-related China RoHS declaration table can be found in the download area for the respective article under "Manufacturer declaration". For all articles with EFUP-E, no China RoHS declaration table issued and required.
|
EU REACH SVHC | |
REACH candidate substance (CAS No.) | No substance above 0.1 wt% |
Compatible products
Note: Applying some accessories below might limit this product.
-
FBST 500-PLC RD - Continuous plug-in bridge 2966786
-
FBST 500-PLC BU - Continuous plug-in bridge 2966692
-
FBST 500-PLC GY - Continuous plug-in bridge 2966838
-
FBST 6-PLC RD - Single plug-in bridge 2966236
-
FBST 6-PLC BU - Single plug-in bridge 2966812
-
FBST 6-PLC GY - Single plug-in bridge 2966825
-
FBST 8-PLC GY - Single plug-in bridge 2967688
-
NS 35/ 7,5 V2A UNPERF 2000MM - DIN rail, unperforated 0801377
-
NS 35/ 7,5 PERF 2000MM - DIN rail perforated 0801733
-
NS 35/ 7,5 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 0801762
-
NS 35/15 UNPERF 2000MM - DIN rail, unperforated 1201714
-
NS 35/15 CU UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201895
-
NS 35/15-2,3 UNPERF 2000MM-VPE 10 - DIN rail, unperforated 1201798
-
NS 35/15 AL UNPERF 2000MM - DIN rail, unperforated 1201756
-
NS 35/15 PERF 2000MM - DIN rail perforated 1201730
-
NS 35/ 7,5 UNPERF 2000MM - DIN rail, unperforated 0801681
-
ZB 6:UNBEDRUCKT - Zack marker strip 1051003
-
ZB 6,LGS:FORTL.ZAHLEN - Zack marker strip 1051016
-
ZB 6/WH-100:UNBEDRUCKT - Zack marker strip 5060935
-
PLC-ATP BK - Separating plate 2966841
-
PLC-ESK GY - Power terminal block 2966508
-
SZF 1-0,6X3,5 - Screwdriver 1204517
-
PLC-V8/FLK14/IN - System connection 2296553
-
PLC-V8/FLK14/IN/M - System connection 2304115
-
PLC-V8/D15S/IN - System connection 2296074
-
PLC-V8/D15B/IN - System connection 2296087
-
UC-TM 6 - Marker for terminal blocks 0818085
-
UCT-TM 6 - Marker for terminal blocks 0828736
Your advantages
Resistant to interference currents
High relay release voltage
PHOENIX CONTACT (SEA) Pte Ltd
80 Bendemeer Road, #09-01A | #10-02 (Reception), Singapore 339949